Titan 14000 BTU Portable Air Conditioner with Heater, Remote Control, Dehumidifier and Cooling Fan For Rooms Up To 550 sq ft
Titan 14000 BTU Portable Air Conditioner with Heater, Remote Control, Dehumidifier and Cooling Fan For Rooms Up To 550 sq ft
Titan 14000 BTU Portable Air Conditioner with Heater, Remote Control, Dehumidifier and Cooling Fan For Rooms Up To 550 sq ft
Titan 14000 BTU Portable Air Conditioner with Heater, Remote Control, Dehumidifier and Cooling Fan For Rooms Up To 550 sq ft
Titan 14000 BTU Portable Air Conditioner with Heater, Remote Control, Dehumidifier and Cooling Fan For Rooms Up To 550 sq ft
Titan 14000 BTU Portable Air Conditioner with Heater, Remote Control, Dehumidifier and Cooling Fan For Rooms Up To 550 sq ft
    Titan

    Titan 14000 BTU Portable Air Conditioner with Heater, Remote Control, Dehumidifier and Cooling Fan For Rooms Up To 550 sq ft

    Features

    • Five (5) individual operational modes : Auto, Cool, Dry, Fan and Heat. Fan comes with three (3) adjustable speeds. For indoor space up to 550 sq. ft.
    • Easy, non-permanent installation. Remote control, extendable exhaust hose (4.9ft), and plastic window kit (27-48") included.
    • Adjustable temperature (62 - 88F), 24-hour programmable timer, 56 pints per day max. dehumidifying capacity.
    • Power supply 115V/60Hz, power cord length 7.5ft, plug type LCDI, refrigerant type R410A. UL listed.

    As Featured On Amazon.com

    #A/C #AC #air condition #cooling #portable

    Teknisk specifikation
    • Unik ref.Titan-14000BTU-Portable-Air-Conditioner-with-Heater
    • ProduktfamiljPortable Air Conditioners
    • ProduktgruppPortable Air Conditioners
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    • Höjd (tum)18.3
    • Bredd (tum)30.1
    • Djup (tum)15.6
    Relaterad
    • HuvudmaterialAnnat
    • Designad iUSA
    • Vikt netto (lbs)72.6
    Klassificering
    • BIMobject-kategoriVVS - Luftkonditionering
    • UNSPSC namnAir conditioners
    • UNSPSC kod40101701
    • CSI MasterFormat 2014 Kod23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass nummer23-33 39 11 11
    • OmniClass TitelRoom Air Conditioners

    Region tillgänglighet

    Nordamerika
    USA