Melt Surface Mini
Tom Dixon

Melt Surface Mini

1.9 av 5 stjärnor1.9(7 omdömen)
Melt is evocative of molten glass, the interior of a melting glacier or images of deep space. An imperfect, organic and naturalistic light that produces a mesmerizing hot-blown glass effect. Melt is created through a process of blow moulding and vacuum metallisation to achieve melted orbs with abundant and unusual luminosity.
Specifikation
    • Overall Length: 300
    • Overall Width: 200
    • Overall Height: 300
    • Gross Weight: 0,91
    • Shipping Weight: 1,6
    • Enclosure Rating: IP20
    • Category: Pr_70_70_48_85
    • Colour: Chrome, Copper, Gold, Smoke
    • Duration Unit: Years
    • Expected Life: 5
    • Material: Polycarbonate, Steel
    • Name: Melt Surface Mini LED
    • Nominal Height: 300mm
    • Nominal Length: 300mm
    • Nominal Width: 200mm
    • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
    • Warranty Duration Labour: n/a
    • Warranty Duration Parts: 3 years
    • Warranty Duration Unit: 3 years
    • ColourHEX code Reference : Chrome - e5e5e5, Copper - debda3, Gold - e2ce99, Smoke - 6f6d85
Teknisk specifikation
  • Unik ref.Melt-Surface-Mini
  • ProduktfamiljTom Dixon
  • ProduktgruppWall Mounted
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-04-18
  • Edition nummer1
  • Höjd (mm)300
  • Bredd (mm)200
  • Djup (mm)300
Relaterad
  • HuvudmaterialPolykarbonat
  • Sekundärt materialStål
  • Designad iStorbritannien
  • Tillverkad iStorbritannien
  • Vikt netto (kg)0.91
Klassificering
  • BIMobjektkategoriBelysning - Väggarmaturer
  • IFC klassificeringObjekt
  • Uniclass 2015 kodPr_70_70_48_85
  • Uniclass 2015 beskrivningSurface luminaires

Region tillgänglighet

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Amerikanska Jungruöarna
Algeriet
Argentina
Amerikanska Samoaöarna
Albanien
Armenien
Anguilla
Angola
Bolivia
Australien
Andorra
Azerbajdzjan
Antigua och Barbuda
Benin
Brasilien
Cooköarna
Belgien
Bahrain
Aruba
Botswana
Chile
Fiji
Bosnien och Hercegovina
Bangladesh
Bahamas
Burkina Faso
Colombia
Franska Polynesien
Bulgarien
Bhutan
Barbados
Burundi
Ecuador
Guam
Cypern
Brittiska territoriet i Indiska oceanen
Belize
Centralafrikanska republiken
Falklandsöarna (Islas Malvinas)
Kiribati
Danmark
Brunei
Bermuda
Demokratiska republiken Kongo
Franska Guyana
Marshallöarna
Estland
Filippinerna
British Virgin Islands
Djibouti
Guyana
Mikronesiens federerade stater
Färöarna
Förenade Arabemiraten
Caymanöarna
Egypten
Paraguay
Nauru
Finland
Georgia
Costa Rica
Ekvatorialguinea
Peru
Niue
Frankrike
Hongkong
Curaçao
Elfenbenskusten
Surinam
Nordmarianerna
Gibraltar
Indien
Dominica
Eritrea
Uruguay
Norfolk Island
Grekland
Indonesien
Dominikanska republiken
Etiopien
Venezuela
Nya Kaledonien
Guernsey
Irak
El Salvador
Gabon
Nya Zeeland
Irland
Iran
Grenada
Gambia
Östtimor
Island
Israel
Grönland
Ghana
Palau
Isle of Man
Japan
Guadeloupe
Guinea
Papua Nya Guinea
Italien
Jordanien
Guatemala
Guinea-Bissau
Pitcairn Islands
Jersey
Julöarna
Haiti
Jamhuri ya Uganda
Samoa
Kroatien
Kambodja
Honduras
Kamerun
Solomon Islands
Lettland
Kazakstan
Jamaica
Kap Verde
Tokelauöarna
Liechtenstein
Kina
Kanada
Kenya
Tonga
Litauen
Kokosöarna
Karibiska Nederländerna
Komorerna
Tuvalu
Luxemburg
Kuwait
Kuba
Kongo
United States Minor Outlying Islands
Malta
Kyrgyzstan
Martinique
Lesotho
Vanuatu
Moldavien
Laos
Mexiko
Liberia
Wallis- och Futunaöarna
Monaco
Libanon
Montserrat
Libyen
Montenegro
Macao
Nicaragua
Madagaskar
Nederländerna
Malaysia
Panama
Malawi
Nordmakedonien
Maldiverna
Puerto Rico
Mali
Norge
Mongoliet
Saint Christopher och Nevis
Marocko
Österrike
Myanmar (Burma)
Saint Lucia
Mauretanien
Polen
Nepal
Saint Vincent och Grenadinerna
Mauritius
Portugal
Nordkorea
Saint-Barthélemy
Mayotte
Rumänien
Oman
Saint-Martin
Moçambique
Ryssland
Pakistan
Saint-Pierre-et-Miquelon
Namibia
San Marino
Palestina
Sint Maarten
Niger
Schweiz
Qatar
Trinidad och Tobago
Nigeria
Serbien
Saudiarabien
Turks och Caicos Islands
Réunion
Slovakien
Singapore
USA
Rwanda
Slovenien
Sri Lanka
Saint Helena
Spanien
Sydkorea
São Tomé och Príncipe
Storbritannien
Syrien
Senegal
Svalbard
Tadzjikistan
Seychellerna
Sverige
Taiwan
Sierra Leone
Tjeckien
Thailand
Södra Sudan
Tyskland
Turkiet
Somalia
Ukraina
Turkmenistan
Sudan
Ungern
Uzbekistan
Swaziland
Vatikanstaten
Vietnam
Sydafrika
Vitryssland
Yemen
Tanzania
Tchad
Togo
Tunisien
Västsahara
Zambia
Zimbabwe