Stone Portable LED
Stone Portable LED
Stone Portable LED
Stone Portable LED
Stone Portable LED
    Tom Dixon

    Stone Portable LED

    Stone is inspired by the materiality of the same marble used to build the Taj Mahal. The hard, semi-precious stone bears a unique fingerprint – tactile, heavy and long-lasting. Stone is characterised by a solid outer marble ring that appears to be floating around the light source giving out a soft halo effect. Stone Portable LED has an integrated touch dimmer and offers up to 9 hours of battery life.
    Specifikation
      • Natural Finish
      • 5V Li-ion Battery (Replaceable)
      • 1 Phase
      • IP44 Enclosure Rating
    Teknisk specifikation
    • Unik ref.stone-portable-led
    • ProduktfamiljTom Dixon
    • ProduktgruppPortable Lighting
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-09-08
    • Edition nummer1
    • Höjd (mm)190
    • Bredd (mm)160
    • Djup (mm)190
    Relaterad
    • HuvudmaterialMarmor
    • Designad iStorbritannien
    • Tillverkad iStorbritannien
    • Vikt netto (kg)2.3
    Klassificering
    • BIMobjektkategoriBelysning - Annat
    • IFC klassificeringLamparmatur
    • Uniclass 2015 kodPr_70_70_48_32
    • Uniclass 2015 beskrivningFree standing luminaires