CMS-1655 Central Monitoring Station
Triatek

CMS-1655 Central Monitoring Station

Triatek’s CMS-1655 Central Monitoring Station provides at-a-glance monitoring for up to four critical spaces or fume hoods, or a combination of spaces and hoods.


Ideal for both healthcare settings and laboratories, the CMS-1655 easily connects to Triatek’s FMS or HMS controllers and creates a convenient, centralized location for accessing critical information like:


  • Face velocity
  • Exhaust air flow
  • Room pressure
  • Isolation mode
  • Current room or hood status

The CMS-1655 is protocol-independent, but can be connected to any building automation system.


It features a full-color touchscreen with intuitive menus, visual and audible alarms, and Triatek’s signature glowing, color-coded Safety Halo™ which provides 180° of status visibility.

The CMS-1655 is ideal for nurses’ stations, and situations where staff are tasked with constantly monitoring multiple critical environments.

Teknisk specifikation
  • Unik ref.triatek-010
  • ProduktfamiljClimate Control (HVAC)
  • ProduktgruppRemote Monitors
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2016-10-28
  • Edition nummer1
Klassificering
  • BIMobject-kategoriVVS - Kontrollpaneler
  • CSI MasterFormat 2014 Kod23 09 13
  • CSI MasterFormat 2014 TitelInstrumentation and Control Devices for HVAC

Region tillgänglighet

Nordamerika
USA