Office Acoustics

Office Acoustics

The Troy “9-to-5" Office Acoustics System is a holistic approach to workplace environment noise control through innovative ceiling and wall designs. Troy’s Portland cement/ wood fiber boards and tiles combined with Troy’s organic mineral wool provide superior barrier (STC) and absorptive (NRC) qualities. The Troy system can be shipped anyplace in the world and installed with local labor according to Troy designs.

.

key words: office, workspace, open plan, cubicle, partition, privacy, meeting space, work space, desk, suspended, customer service, call centers, executive, creative, loud machines,

Specifikation
  • Wood Fiber and Portland Cement Boards

    Troy Boards (TB) are produced from Portland Cement and wood fibers resulting as the superior acoustical performance material for loud noise environments. Troy Boards are low VOC and are sourced from sustainably managed forest. Troy Wool (TW) is a 2.5 lbs. density mineral wool, produced from Basalt rocks. The Troy System materials TB and TW are natural and organic in composition.

    Physical Properties

    ¨ Zero (0) Flame Spread as per UL

    ¨ Zero (0) Smoke Developed as per UL

    ¨ NRC of .85 for Baffles/Safety Ceiling

    ¨ NRC of .89 for Range Walls

    ¨ Acoustical tests per Riverbank Laboratory

    ¨ NRC 1.0 for absorption ceiling

    ¨ Waterproof, can be used outdoors

    ¨ Does not support Fungi Growth

    ¨ Does not support Microbial growth

    Applicable Standards

    ¨ Acoustical per Riverbank Laboratory

    ASTM C423-09a, ASTM E795-05

    ¨ CAC per USG Testing

    ASTM E1414-16

    ¨ Microbiological Testing per Accugen Labs

    ASTM G21, ASTM E 2180

    ¨ Splatter & Ricochet Protection testing by USAF

    ¨ Fire Rating per Underwriters Laboratory ASTM E84 as per UL 723


    Load Weights

    ¨ 1” TB and 2” TW for Direct attach to Ceiling Decks is 3.5 lbs./sq. ft.

    ¨ 2” TB and 2” TW for Direct Attach to Walls is 5 lbs./sq. ft.

    ¨ 1” TB and 6” TW for Suspended Absorption Ceilings is 3.5 lbs./sq. ft.

    OTHER

    ¨ Fire Rating per Underwriters Laboratory

    Report # R27255-20120503

    ¨ Acoustical Performance per Riverbank Laboratory

    Report # RAL– A11-205, A11-206

    ¨ Anti-Fungal and Anti-Microbial tests per

    Accugen Laboratory Report # 175034, # 175035

Teknisk specifikation
  • Unik ref.office-acoustics
  • ProduktfamiljAcoustics
  • ProduktgruppOffices
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-09-07
  • Edition nummer1
Relaterad
  • HuvudmaterialCementitious
  • Sekundärt materialTrä
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobjektkategoriByggnadsmaterial - Akustik & tillbehör
  • IFC klassificeringByggelement
  • Uniclass 2015 kodSs_25_25_05
  • Uniclass 2015 beskrivningAcoustic panel systems
  • CSI UniFormat II KodF1030
  • CSI UniFormat II TitelSpecial Construction Systems

Region tillgänglighet

Nordamerika
Amerikanska Jungruöarna
Anguilla
Antigua och Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
British Virgin Islands
Caymanöarna
Costa Rica
Curaçao
Dominica
Dominikanska republiken
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA