Outlet unit - Ø75 mm horizontal drain - 4 x Ø40 mm (open as needed)

Outlet unit - Ø75 mm horizontal drain - 4 x Ø40 mm (open as needed)

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

Water trap can be removed and separated for cleaning Note: The water trap has two fitting options: Place the water trap at the top so it is used only for the floor drain. Push the water trap down into the outlet unit so that it can also be used for the two upper side inlets

Specifikation
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

    The two lower inlets require a separate water trap Can be rotated 180 degrees if a rear-facing outlet is required

    Capacity 1,5 l/s


Teknisk specifikation
  • Unik ref.1413-0075
  • ProduktfamiljLinear drain
  • ProduktgruppOutlet unit
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-01-14
  • Edition nummer1
  • Höjd (mm)148
Relaterad
  • HuvudmaterialPE/PP
  • Designad iDanmark
  • Tillverkad iSverige
Klassificering
  • BIMobject-kategoriRörläggning - Dränering
  • IFC klassificeringFlödeskoppling
  • UNSPSC namnPlumbing adapters
  • UNSPSC kod40141719
  • OmniClass nummer23-31 00 00
  • OmniClass TitelPlumbing Specific Products and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Norge
Storbritannien
Sverige