Outlet unit - Corner - Ø50 mm horizontal drain

Outlet unit - Corner - Ø50 mm horizontal drain

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).


Specifikation
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

    Capacity 0,8 l/s

Teknisk specifikation
  • Unik ref.2311-0050
  • ProduktfamiljCorner drain
  • ProduktgruppOutlet unit
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-01-14
  • Edition nummer1
  • Höjd (mm)51
Relaterad
  • HuvudmaterialPE/PP
  • Designad iDanmark
  • Tillverkad iSverige
Klassificering
  • BIMobject-kategoriRörläggning - Dränering
  • IFC klassificeringFlödeskoppling
  • UNSPSC namnPlumbing adapters
  • UNSPSC kod40141719
  • OmniClass nummer23-31 00 00
  • OmniClass TitelPlumbing Specific Products and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Norge
Storbritannien
Sverige