URSA XPS N-III-PZ-I 35 PL
URSA XPS N-III-PZ-I 35 PL
URSA XPS N-III-PZ-I 35 PL

    URSA XPS N-III-PZ-I 35 PL

    URSA XPS extruded polystyrene products are excellent thermal insulators due their 100% closed cell structure that provides them with very low thermal conductivity and very low water absorption. This, combined with unparalleled mechanical properties in terms of compression strength and compressive creep, excellent resistance to water and freeze thaw cycles and very high resistance to moisture penetration makes the URSA XPS an excellent choice for technically challenging applications such as for flat roof, perimeter (foundations) and garden roof insulation
    Specifikation
    • plate made by extruded polistyrene (XPS) URSA XPS N-III-PZ-I 34 for thermal insulation;reaction to fire class (euroclass)E; lambda 0,035[W/mK]; thermal resistance R=2.25 [m2K/W]; thickness 80[mm]
    Teknisk specifikation
    • Unik ref.PL_MAT_XPS_N_200-E_33_PZ-I_30_1
    • ProduktfamiljURSA XPS
    • ProduktgruppInsulation
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-05-15
    • Edition nummer1
    Relaterad
    • HuvudmaterialExtruderad polystyren (XPS)
    • Designad iTyskland
    • Tillverkad iTyskland
    • Vikt netto (kg)0.96
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Isolering
    • IFC klassificeringMaterial
    • UNSPSC namnInsulation
    • UNSPSC kod3014
    • Uniclass 2015 kodPr_25_71_63_29
    • Uniclass 2015 beskrivningExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Kod07 21 00
    • CSI MasterFormat 2014 TitelThermal Insulation
    • OmniClass nummer23-13 25 19 11 11 13
    • OmniClass TitelExtruded Polystyrene Slab and Board Thermal Insulation

    Region tillgänglighet

    Europa
    Polen