URSA XPS N-III I ES
URSA XPS N-III I ES

    URSA XPS N-III I ES

    Extruded polystyrene URSA XPS is an excellent thermal insulator that offers the following advantages: Its closed cellular structure means very low thermal conductivity and high thermal insulation levels. URSA XPS has excellent mechanical properties, with a resistance to compression of 300 kPa. Zero water absorption makes URSA XPS a superior choice for roof insulation – flat or pitched.
    Specifikation
    • URSA XPS NIII I extruded polystyrene panel according to EN 13164 standard, with a smooth surface and straight lateral machining. URSA XPS can be used within a wide temperature range from -50ºC to +75ºC. The product is recommended for floors. Properties: Reaction to fire: E Thermal conductivity coefficient: 0.033 W/mK (Thickness≤ 60mm), 0.035 W/mK (Thickness:70-100 mm), 0.036 W/mK (Thickness: 120 mm);
    Teknisk specifikation
    • Unik ref.xps_niii_i
    • ProduktfamiljXPS
    • ProduktgruppXPS
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2017-10-22
    • Edition nummer1
    • Höjd (mm)600
    • Djup (mm)1250
    Relaterad
    • HuvudmaterialExtruderad polystyren (XPS)
    • Designad iSpanien
    • Tillverkad iSpanien
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Isolering
    • IFC klassificeringMaterial
    • UNSPSC namnInsulation
    • UNSPSC kod3014
    • Uniclass 2015 kodPr_25_71_63_29
    • Uniclass 2015 beskrivningExtruded polystyrene (XPS) boards
    • CSI MasterFormat 2014 Kod07 21 00
    • CSI MasterFormat 2014 TitelThermal Insulation
    • OmniClass nummer23-13 25 19 11 11 13
    • OmniClass TitelExtruded Polystyrene Slab and Board Thermal Insulation