Vaunn Medical Deluxe Adjustable Overbed Bedside Table with Wheels
Vaunn Medical Deluxe Adjustable Overbed Bedside Table with Wheels
Vaunn Medical Deluxe Adjustable Overbed Bedside Table with Wheels
Vaunn Medical Deluxe Adjustable Overbed Bedside Table with Wheels

    Vaunn Medical Deluxe Adjustable Overbed Bedside Table with Wheels

    • MULTIFUNCTIONAL OVERBED TABLE – Provides a sturdy platform to eat, read, write or use your laptop while in bed.
    • INSTANT RAISE MECHANISM - Raises the bedside table height easily between 28”-42” using one hand. Use safety lever only when lowering the table.
    • ANTIMICROBIAL PLASTIC TABLE TOP - Water-resistant and germ-resistant. Non-reactive to chemicals. Integrated lip prevents items from sliding off the table.
    • HIGHLY RECOMMENDED BY DOCTORS - Top selling Overbed table in Hospitals and Clinics
    • DURABLE FRAME & SAFETY H-STYLE BASE – High-strength durable steel construction encased within protective polypropylene to avoid accidents e.g. feet hitting on steel base. Guaranteed long-term use and durability. Includes 4 smooth-roll swivel casters for easy movement around the house.

    As Featured on Amazon.com

    #VaunnMedical #OverbedTable #AdjustableOverbedTable

    Specifikation
    • Specifications

      Adjustable Height: 28”-42” 

    Teknisk specifikation
    • Unik ref.Vaunn-Medical-Deluxe-Adjustable-Overbed-Bedside-Table-with-Wheels
    • ProduktfamiljOverbed Table
    • ProduktgruppAdjustable
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-16
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialPlast
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA