Flow bathroom cabinet with washbasin 1200 left 2 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 2 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 2 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 2 drawers, single finish
Flow bathroom cabinet with washbasin 1200 left 2 drawers, single finish

    Flow bathroom cabinet with washbasin 1200 left 2 drawers, single finish

    Flow 1200, bathroom cabinet with washbasin and two drawers. Sink to the left.

    Specifikation
    • 82740112 82740112U 82741112 82741112U 82742112 82742112U 82743112 82743112U 82749112 82749112U Flow 1200, bathroom cabinet with washbasin and two drawers. Sink to the left.

    Teknisk specifikation
    • Unik ref.Flow-bathroom-cabinet-with-washbasin-1200-left-2-drawers-single-finish
    • ProduktfamiljVedum
    • ProduktgruppBathroom cabinet
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-01-16
    • Edition nummer1
    • Höjd (mm)357
    • Bredd (mm)1200
    • Djup (mm)525
    Relaterad
    • HuvudmaterialChipboard
    • Sekundärt materialComposite
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobject-kategoriSanitet - Handfat
    • IFC klassificeringMöbler
    • OmniClass nummer23-19 31 17 11
    • OmniClass TitelBathroom Units

    Region tillgänglighet

    Europa
    Norge
    Sverige