Free bathroom cabinet with washbasin 615 Compact drawers, single finish
Free bathroom cabinet with washbasin 615 Compact drawers, single finish
Free bathroom cabinet with washbasin 615 Compact drawers, single finish
Free bathroom cabinet with washbasin 615 Compact drawers, single finish
Free bathroom cabinet with washbasin 615 Compact drawers, single finish

    Free bathroom cabinet with washbasin 615 Compact drawers, single finish

    Free 615 Compact, bathroom cabinet with washbasin and two drawers.

    Specifikation
    • 67371080 67371080U 67371018 67371018U 67371019 67371019U 67371020 67371020U 673719299 673719299U 67371220 67371220U 673719099 673719099U 67371629 67371629U A67371080 A67371080U A67371018 A67371018U A67371019 A67371019U A67371020 A67371020U A673719299 A673719299U A67371220 A67371220U A673719099 A673719099U A67371629 A67371629U Free 615 Compact, bathroom cabinet with washbasin and two drawers.

    Teknisk specifikation
    • Unik ref.Free-bathroom-cabinet-with-washbasin-615-Compact-drawers-single-finish
    • ProduktfamiljVedum
    • ProduktgruppBathroom cabinet
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-01-16
    • Edition nummer1
    • Höjd (mm)606
    • Bredd (mm)615
    • Djup (mm)420
    Relaterad
    • HuvudmaterialChipboard
    • Sekundärt materialPorslin
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobject-kategoriSanitet - Handfat
    • IFC klassificeringMöbler
    • OmniClass nummer23-19 31 17 11
    • OmniClass TitelBathroom Units

    Region tillgänglighet

    Europa
    Norge
    Sverige