Vi använder cookies för att tillhandahålla våra tjänster. Genom att använda våra tjänster godkänner du att vi använder cookies.
;

Drain Elbow - No.10-DR

Unique ref.: victaulic-no_10-dr
Tillverkare: Victaulic
Produktfamilj: Piping Methods
Produktgrupp: Pipework Fittings
Datum för publicering: 2013-09-04
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (5)
Fittings are supplied with grooved or shouldered ends to permit fast installation without field preparation. Fittings conform to the pressure ratings of Style 77 flexible couplings. Not intended for use with Victaulic couplings for plain end pipe.

No. 10-DR drain elbows are specifically designed for use on fire protection standpipes. The drain is drilled and tapped for a 1" (25 mm) NPT outlet.

Constructed of durable ductile iron all sizes conform to the ratings of Style 77 couplings. No.10-DR elbows are supplied with grooves or shoulders. These fittings are not intended for use with Victaulic Plain End couplings.

When connecting wafer or lug-type butterfly valves directly to Victaulic drain elbows with Style 741 or 743 Vic-Flange® adapters or Style 744 FireLock® Flange adapters, check disc clearance dimensions with the I.D. dimension of the fitting.


Huvudmaterial: Carbon Steel
Sekundärt material:
Designad i: United States
Tillverkad i: United States

BIMobject kategori: Rörläggning - Rör
IFC-klassifikation: Pipe Fitting
Uniclass 1.4 Kod: L73121
Uniclass 1.4 Beskrivning: Pipes and fittings
Uniclass 2.0 Kod: PR-62-64
Uniclass 2.0 Beskrivning: Pipe Fittings
Uniclass 2015 Kod: Ac_10_40_63
Uniclass 2015 Beskrivning: Pipe fitting
NBS Reference Kod: 62-64
NBS Reference Beskrivning: Pipe Fittings
CSI MasterFormat 2014 Code: 40 79 66
CSI MasterFormat 2014 Title: Instrument Valve Manifolds, Valves, and Fittings
OmniClass-nummer: 23-27 51 00
OmniClass-rubrik: Pipe Elbows
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
Den här produkten är tillgänglig i:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Pipes

Namn Värde
Colour orange
Material carbon steel
Nominal Size 65 mm — 150 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Namn Värde
Colour orange
Material carbon steel

BIMobject®