Tara

Tara

A vertical decorative radiator with a flat front panel overlapping heater sides at straight angles. Its modern and stylish design blends perfectly with the latest trends in heating technology.
Specifikation
  • Working pressure: 6 bar

    Connections: 2 x G1/2" bottom, middle

    Test pressure: 8 bar

    Max. temperature: 110°C

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request

    Accessories bundled with the radiator: brackets MCW-V, plugs, air vent.

Teknisk specifikation
  • Unik ref.vogel_noot-tara
  • ProduktfamiljVogel&Noot
  • ProduktgruppDecorative radiators
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-08-09
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iPolen
  • Tillverkad iBelgien
Klassificering
  • BIMobject-kategoriVVS - Värmeapparater
  • IFC klassificeringByggnadsuppvärmare
  • Uniclass 2015 kodPr_70_60_36_73
  • Uniclass 2015 beskrivningRadiators
  • OmniClass nummer23-33 15 21 15
  • OmniClass TitelPlate Radiators

Region tillgänglighet

Europa
Polen