Basic external venetian blinds with cable guidance
Basic external venetian blinds with cable guidance
Basic external venetian blinds with cable guidance
Basic external venetian blinds with cable guidance
Basic external venetian blinds with cable guidance

    Basic external venetian blinds with cable guidance

    Cable-guided basic external venetian blinds are an inexpensive external sun shading system consisting of connected horizontal slats with slender lateral guidance with a tension cable, which provide thermal protection, glare control and visual privacy with an adjustable view out. The individual subassemblies can be put together however you want - perfect for customisation.
    Specifikation
    • Construction limit value

      maximum order width5000
      maximum order height4000
      maximum area
      maximum order width group unit    


      Product properties

      • Slender appearance
      • Space-saving guidance version
      • Reliable lateral guidance
    Teknisk specifikation
    • Unik ref.Basic-external-venetian-blinds-cable-guidance
    • ProduktfamiljWindows Systems
    • ProduktgruppWindows and facade
    • TypMontering (flera objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    • Höjd (mm)4000
    • Bredd (mm)5000
    Relaterad
    • HuvudmaterialAluminium
    Klassificering
    • BIMobject-kategoriKonstruktion - Persienner, Jalusier
    • IFC klassificeringByggelement
    • CSI MasterFormat 2014 Kod12 21 00
    • CSI MasterFormat 2014 TitelWindow Blinds
    • OmniClass nummer23-17 21 13 11
    • OmniClass TitelWindow Blinds