KNX sun shading actuator SA 16MDC SMI LoVo REG

KNX sun shading actuator SA 16MDC SMI LoVo REG

With the KNX actuators SA SMI you can individually control up to 16 SMI or SMI LoVo sun shading drives in a maximum of 16 groups, independently of each other. The actuators support complex functions such as slat tracking based on the position of the sun and annual shading. Appropriate parameters are already pre-programmed and make setup easier for you.


Adjustable
Flexible use: WAREMA KNX actuators SA SMI individually control up to 16 SMI sun shading drives in up to 16 groups and prevent consumption of a standby current. Appropriate parameters are already pre-programmed and make setup easier.

User-oriented
During dwell time, the sun shading system remains in the position that the user has set. The settings are not overridden by a control mode.

Straightforward
Easy commissioning of KNX sun shading actuators thanks to the unique manual override operation via Bluetooth LE.



Specifikation
  • Assembly width 3 MW
    Degree of protection IP 30
    Safety class I
    Type of installation DIN rail-mounted (REG)
    Connection type Plug terminal
    Operating voltage 230 V AC
    Radio interface Bluetooth LE
    Output 24 V DC
    Switching capacity per output 16 A (Not fused, 16 drives)
    SMI interface Up to 16 x 24 V DC SMI LoVo drives
Teknisk specifikation
  • Unik ref.KNX-Sonnenschutzaktor-SA16MDCSMiLoVoREG
  • ProduktfamiljSmart Building Solutions
  • ProduktgruppKNX-System
  • TypUnderkomponent
  • Publiceringsdatum2023-06-27
  • Edition nummer1
Klassificering
  • BIMobject-kategoriElektricitet - kontroller