Leak Defense Split System (LDS) - Compact - CLDS-C (single/dual)
Watts

Leak Defense Split System (LDS) - Compact - CLDS-C (single/dual)

For Stronger Compact Valve(s)

Features

• Typical dual application anti-scald hot/cold paired shutdown
• Compact actuator form factor allows installation in tight spaces (i.e. within 3.6” or larger stud walls)
• Full-port lead-free brass ball valve with stainless steel probe pipe
• Requires LDS-3-WCP or CCM to interact with the valve
• Probe Board Enclosure (PBE, see page 18) is required for some installations

Specifikation
  • Feature List

    Connections Input NPT male (0.75" - 1.5")
    Output NPT female
    Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
    Transformer NEMA 5-15P
    IN: 120VAC
    OUT: 24VAC (10ft cable length)
    Non-Continuous Max Power Draw 1 amp ea.**
    Continuous Idle Power Draw 0.2 amp
    Optional Pressure Sensor Contact Sales
    Valve Position Confirmation Yes
    Communication RF: 433 MHz valve to WCP/CCM***
    Wired: RS-485 (TIA/EIA-485)
    Cable Specification Belden 2413F (Plenum), 2412 (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent
    Max Water Pressure 600 PSI (@ 176°F)
    Max Water Temperature 366°F (@ 96 PSI)
    Mid-Range Temp /Pressure 250°F / 400 PSI
    Ambient Temperature Range -10°C to +55°C (14°F to 131°F)
    Actuator Torque 20NM (177 in-lbs)
    Overload Torque Protection Yes
    Auto/Manual Modes Yes, no tools required
    Ball Valve Lead-free, full port, blowout proof
    Open/Close Cycle Time 6-20s (depending on size)
    Actuator Enclosure Polyamide 6 (PA6) IP66 Rating
    Valve-to-Valve Distance Max 20’ between valves, 10’ between
    valve and PBE
    Certifications UL 1951, CSA C22.2 No. 14, 18, NSF
    61 & 372
    Flow SensitivityContact Sales (Size Dependent)
Teknisk specifikation
  • Unik ref.clds-c-leak-detection-valve
  • ProduktfamiljLeak Defense
  • ProduktgruppAutomatic Water Shutoff Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-09-19
  • Edition nummer1
Relaterad
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobjektkategoriRörläggning - Ventiler
  • Uniclass 2015 kodPr_65_54
  • Uniclass 2015 beskrivningValve products
  • OmniClass nummer23-27 31 00
  • OmniClass TitelValves

Region tillgänglighet

Nordamerika
Kanada
USA