Leak Defense Split System (LDS) - NPT - LDS-3-B
Watts

Leak Defense Split System (LDS) - NPT - LDS-3-B

Split System

Features

• Flow sensor installed separate from valve to monitor house while bypassing regenerating filter or softener*
• Custom proprietary sensor with control PCB internal to actuator for B1 & B2. Probe Board Enclosure required for B3
• 5’ (B1) or 10’ (B2) between probe and valve, custom options (B3) available if required (>10’ to 75’)
• Requires LDS-3-WCP or CCM to interact with the valve

* Recommend Point of Leak Detector and rope around filtration tanks

Specifikation
  • Feature List

    Connections Input NPT male (0.75" - 4")
    Output NPT female
    Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
    Transformer NEMA 5-15P
    IN: 120VAC
    OUT: 24VAC (10ft cable length)
    Non-Continuous Max Power Draw 2.0 amp @120VAC**
    Continuous Idle Power Draw 0.1 amp
    Optional Pressure Sensor Contact Sales
    Valve Position Confirmation Yes
    Communication RF: 433 MHz valve to WCP/CCM***
    Wired: RS-485 (TIA/EIA-485)
    Cable Specification Belden 2413F (Plenum), 2412 (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent
    Max Water Pressure 600 PSI (@ 176°F)
    Max Water Temperature 366°F (@ 96 PSI)
    Mid-Range Temp /Pressure 250°F / 400 PSI
    Max Ambient Temperature 133°F
    Actuator Torque 133 to 1680 in-lbs /15 to 190 NM (size dependent)
    Overload Torque Protection Yes
    Auto/Manual Modes Yes
    Ball Valve Lead-free, full port, blowout proof
    Open/Close Cycle Time 8-15s (depending on size)
    Actuator Enclosure Self extinguishing techno-polymer
    RF transmissive (NEMA 4x)
    Anti-Condensation Heater Yes
    Orientation (specify H or V) No restrictions, vertical/horizontal 360°
    Input Auto Reset PCB Fuse Yes
    Certifications UL 1951, CSA C22.2 No. 14, 18, NSF
    61 & 372
    Flow SensitivityContact Sales (Size Dependent)
Teknisk specifikation
  • Unik ref.lds-3-b-leak-detection-valve
  • ProduktfamiljLeak Defense
  • ProduktgruppAutomatic Water Shutoff Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-09-19
  • Edition nummer1
Relaterad
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobjektkategoriRörläggning - Ventiler
  • Uniclass 2015 kodPr_65_54
  • Uniclass 2015 beskrivningValve products
  • OmniClass nummer23-27 31 00
  • OmniClass TitelValves

Region tillgänglighet

Nordamerika
Kanada
USA