No Flow Monitoring Standard Performance Valve - Grooved - LDS-3-NFM-BF-STD-GRV
Watts

No Flow Monitoring Standard Performance Valve - Grooved - LDS-3-NFM-BF-STD-GRV

Commercial Grooved End Flow Body with Butterfly Valve

Features

• Automatic or manual water shutoff valve with external water detecting technology (POLD)
• Custom proprietary sensor with control PCB internal to actuator
• Stainless Steel Butterfly disc and housing
• Various alarm and alert types (See Controllers)
• Shut off a single valve or an entire zone with one touch
• Requires LDS-3-WCP or CCM to interact with the valve
• Probe Board Enclosure (PBE, see page 18) is required for some installations

Specifikation
  • Feature List

    Connections Grooved   (3" - 12")
    Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
    Transformer NEMA 5-15P
    IN: 120VAC
    OUT: 24VAC (10ft cable length)
    Non-Continuous Max Power Draw 2.0 amp @120VAC**
    Continuous Idle Power Draw 0.1 amp
    Optional Pressure Sensor Contact Sales
    Valve Position Confirmation Yes
    Communication RF: 433 MHz valve to WCP/CCM***
    Wired: RS-485 (TIA/EIA-485)
    Cable Specification Belden 2413F (Plenum), 2412 (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent
    Max Water Pressure 300 PSI
    Temperature Range -4°F to 212°F
    Torque425 to 5532 in-lbs
    48 to 625 NM (size dependent
    Overload Torque Protection Yes
    Auto/Manual Modes Yes, no tools required
    Butterfly Valve Lead-free, full-port
    Open/Close Cycle Time 27-37s (depending on size)
    Actuator Enclosure Self extinguishing techno-polymer
    RF transmissive (NEMA 4x)
    Anti-Condensation Heater Yes
    Orientation (specify H or V) No restrictions, vertical/horizontal 360°
    Input Auto Reset PCB Fuse Yes
    Certifications UL 1951, CSA C22.2 No. 14, 18, NSF 61 & 372
Teknisk specifikation
  • Unik ref.lds-3-nfm-bf-std-grv-leak-detection-valve
  • ProduktfamiljLeak Defense
  • ProduktgruppCommercial Automatic Water Shutoff Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-09-19
  • Edition nummer1
Relaterad
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobjektkategoriRörläggning - Ventiler
  • Uniclass 2015 kodPr_65_54
  • Uniclass 2015 beskrivningValve products
  • OmniClass nummer23-27 31 00
  • OmniClass TitelValves

Region tillgänglighet

Nordamerika
Kanada
USA