No Flow Monitoring Leak Defense System (LDS) - LDS-3-NFM
Watts

No Flow Monitoring Leak Defense System (LDS) - LDS-3-NFM

Automatic Valve Shutoff from Point of Leak Detectors (POLD)

Features

• Automatic or manual water shutoff valve
• With the No Flow Monitoring system, automatic water shutoff only happens from leaks detected at POLDs
• Custom proprietary control PCB internal to actuator
• Full-port lead-free brass ball valve
• Various alarm and alert types (See Controllers)
• Shut off a single valve or an entire zone with one touch
• Requires LDS-3-WCP or CCM and POLDs to interact with the valve actuator r.f./comm’s board
• Probe Board Enclosure is required for some installations

Specifikation
  • Feature List

    Connections Input NPT male (0.75" - 4")
    Output NPT female
    Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
    Transformer NEMA 5-15P
    IN: 120VAC
    OUT: 24VAC (10ft cable length)
    Non-Continuous Max Power Draw 2.0 amp @120VAC**
    Continuous Idle Power Draw 0.1 amp
    Optional Pressure Sensor Contact Sales
    Valve Position Confirmation Yes
    Communication RF: 433 MHz valve to WCP/CCM***
    Wired: RS-485 (TIA/EIA-485)
    Cable Specification Belden 2413F (Plenum), 2412 (Riser), 2149A (Outdoor), OSP6F (Underground) or equivalent
    Max Water Pressure 600 PSI (@ 176°F)
    Max Water Temperature 366°F (@ 96 PSI)
    Mid-Range Temp /Pressure 250°F / 400 PSI
    Max Ambient Temperature 133°F
    Actuator Torque 133 to 1680 in-lbs
    15 to 190 NM (size dependent)
    Overload Torque Protection Yes
    Auto/Manual Modes Yes, no tools required
    Ball Valve Lead-free, full port, blowout proof
    Open/Close Cycle Time 8-15s (depending on size)
    Actuator Enclosure Self extinguishing techno-polymer
    RF transmissive (NEMA 4x)
    Anti-Condensation Heater Yes
    Orientation (specify H or V) No restrictions, vertical/horizontal 360°
    Input Auto Reset PCB Fuse Yes
    Certifications UL 1951, CSA C22.2 No. 14, 18, NSF
    61 & 372
Teknisk specifikation
  • Unik ref.lds-3-nfm-leak-detection-valve
  • ProduktfamiljLeak Defense
  • ProduktgruppAutomatic Water Shutoff Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-09-19
  • Edition nummer1
Relaterad
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobjektkategoriRörläggning - Ventiler
  • Uniclass 2015 kodPr_65_54
  • Uniclass 2015 beskrivningValve products
  • OmniClass nummer23-27 31 00
  • OmniClass TitelValves

Region tillgänglighet

Nordamerika
Kanada
USA