Spring Check Valve - Grooved (SCV) - LDS-SCV-GRV
Watts

Spring Check Valve - Grooved (SCV) - LDS-SCV-GRV

Commercial Back Flow Prevention

Features

• This lead-free cast iron silent check valve reduces noise for quiet operation. The primary purpose of the Spring Check Valve is to eliminate reverse water flow/bounce detection which is common with irrigation tee-offs, flexible piping, and properties without pressure reducing valves

Specifikation
  • Feature List

    Disc Materials Bronze ASTM B584 Alloy C87600
    Body Materials Ductile Iron ASTM A536 Grade 65-45-12
    Tension Spring Stainless Steel UNS 31600 ASTM A313
    Disc Hinge Pin Stainless Steel UNS 31600 ASTM A276
    Disc Stop Pin Stainless Steel UNS 31600 ASTM A276
    Disc Thrust Bearing Stainless Steel UNS 31600 ASTM A240
    Hinge Pin Retainer Stainless Steel UNS 31600
    Stop Pin Retainer Stainless Steel UNS 31600
    Stabilization Sphere Buna-N
    Spacer Stainless Steel UNS 31600 ASTM A276
    Maximum Temperature 180°F/ 82°C @ 220 PSI/ 15 Bar
    Cold Working Pressure250 PSI/17.2 Bar
    Certifications NSF, FM Approved, UL listed, CUL listed,
    Lead free
Teknisk specifikation
  • Unik ref.lds-scv-grv-leak-detection-valve
  • ProduktfamiljLeak Defense
  • ProduktgruppCommercial Automatic Water Shutoff Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-09-19
  • Edition nummer1
Relaterad
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobjektkategoriRörläggning - Ventiler
  • Uniclass 2015 kodPr_65_54
  • Uniclass 2015 beskrivningValve products
  • OmniClass nummer23-27 31 00
  • OmniClass TitelValves

Region tillgänglighet

Nordamerika
Kanada
USA