Spring Check Valve - Wafer (SCV) - LDS-SCV-WFR
Watts

Spring Check Valve - Wafer (SCV) - LDS-SCV-WFR

Commercial Back Flow Prevention

Features

• This double-door wafer style check valve can be used with ANSI 125 or 150 flanges
• The primary purpose of the Spring Check Valve is to eliminate reverse water flow/bounce detection which is common with irrigation tee-offs, flexible piping, and properties without pressure reducing valves

Specifikation
  • Feature List

    Body Materials Epoxy Coated Ductile Iron ASTM A536 Grade 65-45-12
    Stem Bolt Stainless Steel
    Stem Bushing Stainless Steel
    Plate Stainless Steel
    Seat Retainer P.T.F.E.
    Retainer Screw P.T.F.E.
    Stop Pin Retainer Stainless Steel UNS 31600
    Seat Carbon Steel
    Temperature Range -30°F/ -34.4°C to 250°F/121.1°C
    Pressure Rating200 PSI/13.7 Bar
    Certifications NSF/ANSI 61, 372
Teknisk specifikation
  • Unik ref.lds-scv-wfr-leak-detection-valve
  • ProduktfamiljLeak Defense
  • ProduktgruppCommercial Automatic Water Shutoff Valves
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-09-19
  • Edition nummer1
Relaterad
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobjektkategoriRörläggning - Ventiler
  • Uniclass 2015 kodPr_65_54
  • Uniclass 2015 beskrivningValve products
  • OmniClass nummer23-27 31 00
  • OmniClass TitelValves

Region tillgänglighet

Nordamerika
Kanada
USA