Snow/Ice Sensor Socket - 091
Watts

Snow/Ice Sensor Socket - 091

The Snow/Ice Sensor Socket 091 is designed to provide a mounting solution for the Snow/Ice Sensor 090 or 094. It is intended to be installed directly into a concrete slab when the slab is poured, so that the 090 or 094 can be installed into it once dry.

Features

  • Provides mounting solution for Snow/Ice Sensor 090 or 094
  • Includes mounting plate
Specifikation
  • Literature: 090_D
    Packaged weight: 1.5 lb (670 g), silicon brass
    Dimensions: 3-13/16" H x 3-1/2 O.D. (97 x 89 O.D. mm)
    Approvals: CSA C US with tekmar Snow / Ice Sensor 090
    Load rating: 15,000 lb (66,723 N) distributed load, non-impact, installed in concrete according to the manual
    Included: One polyethylene protective cap, one polyethylene mounting plate and eight #6-32 x 3/8" screws
    Warranty: Limited 3 Year (See 090_D for full warranty)
Teknisk specifikation
  • Unik ref.tekmar-091
  • ProduktfamiljHVAC & Hot Water Solutions
  • ProduktgruppControls > Snow Melting Controls
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-06-14
  • Edition nummer1
Relaterad
  • Designad iKanada
  • Tillverkad iTaiwan
Klassificering
  • BIMobjektkategoriElektricitet - kontroller
  • IFC klassificeringElelement
  • UNSPSC namnElectrical controls and accessories
  • UNSPSC kod391215
  • Uniclass 2015 kodPr_80_51
  • Uniclass 2015 beskrivningMeasuring and metering products
  • CSI MasterFormat 2014 Kod26 09 16
  • CSI MasterFormat 2014 TitelElectrical Controls and Relays
  • OmniClass nummer23-27 11 15
  • OmniClass TitelFlow Measuring Instrument And Controls
  • CSI UniFormat II KodD3060
  • CSI UniFormat II TitelControls and Instrumentation

Region tillgänglighet

Nordamerika
Kanada
USA