Sanoasa Shower Bench 1

Sanoasa Shower Bench 1

The clever construction of the wedi Sanoasa bench enables unequalled freedom of visual design; both the seating areas and the carrier elements can not only be positioned the way you like but also their shapes and sizes can be modified to suit.
The term ""straight"" refers to the right-angled front edge of the seating element. If this seating is combined with the straight edge of the substructure element, the result is an easy to tile and level front edge. As a design variant, the seating area can also be easily fitted so that it protrudes. Furthermore the Fundo Riolito Discreto wall drain can be integrated into the support element with both the above mentioned construction types. Rotating the support element provides further design options.

Measurements:

  • 076447020 - 900x380x454mm
  • 076447021 - 1200x380x454mm

Specifikation
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    Compressive Strength0.08 N/mm²
    Density32 kg/m³
    Fire PerformanceClass E
    FormShower bench
    Integral Accessoriesn/a
    Materials Framen/a
    Materials SeatA waterproof extruded polystyrene rigid foam core with a special, resistant and glass, fibre reinforced cement coating
    Maximum Load250 kg
    Operating Temperature Range-50°C / +75°C
    Shear Modulus Panel7 N/mm²
    Shear Resistance0.2 N/mm²
    Tensioning Strength0.45 N/mm²
    Weight10.4 kg
Teknisk specifikation
  • Unik ref.sanoasa-shower-bench-1
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-04-17
  • Edition nummer1
Klassificering
  • BIMobjektkategoriByggnadsmaterial - Gips-/fiberskivor

Region tillgänglighet

Nordamerika
Amerikanska Jungruöarna
Anguilla
Antigua och Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
British Virgin Islands
Caymanöarna
Costa Rica
Curaçao
Dominica
Dominikanska republiken
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA