Weiser 9GED14600 Powerbolt Electronic Deadbolt
Weiser 9GED14600 Powerbolt Electronic Deadbolt
Weiser 9GED14600 Powerbolt Electronic Deadbolt
Weiser 9GED14600 Powerbolt Electronic Deadbolt
    Weiser

    Weiser 9GED14600 Powerbolt Electronic Deadbolt

    Powerbolt innovated keyless entry technology over 15 years ago and has stood up to the test of time. Simply enter your personalized access code for convenient keyless entry. Powerbolt is easy to install, program and use. And the motorized driven deadbolt allows for one-touch locking. It operates on 4 AA batteries and features SmartKey re-key technology as the back-up keyway. This single cylinder deadbolt can be locked or unlocked by using the keypad or key from the outside as well as the turn button from the inside. The Polished Brass finish adds to the traditional look and feel of the product and makes a classic statement.

    • Featuring SmartKey® re-key technology; re-key the lock yourself in seconds in 3 easy steps.
    • Deadbolt operated by electronic keypad or key; backlit for increased visibility at night.
    • Keypad stays lit for 30 seconds after inactivity.
    • Customized automatic door locking after 30 seconds for peace of mind.
    • One touch motorized locking. Lock your door with a single touch. No additional turning/twisting needed.
    • Features 6 user access codes, 1 master code option, and 1 temporary code.
    • Alarm sounds after 5 consecutive incorrect entries & the keypad is deactivated for 45 seconds.
    • Fits most standard residential door preparations - installs in minutes with just a screw driver.
    • Comes with 2 keys.
    • Lifetime mechanical and finish warranty, One year electronics warranty.
    • 4 AA, purchased separately.

    As Featured on Amazon.com

    #Weiser #PowerboltElectronicDeadbolt #KeylessEntry #FrontDoor #SmartKey #Deadbolt

    Specifikation
    • Product Family: Powerbolt
      Product Type: Electronic Lock
      Product Style: Traditional
      ANSI/BHMA: 3
      Microban: No
      Featuring SmartKey: Yes
      Fits Door Thickness: 1-3/8" to 1-3/4"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 9.843
      Cross Bore: 2-1/8"
      ADA Compliance: Interior Turn Piece meets 4.13.9 ADA

    Teknisk specifikation
    • Unik ref.Weiser-9GED14600-Powerbolt-Electronic-Deadbolt
    • ProduktfamiljPowerbolt
    • ProduktgruppElectronic Lock
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-03
    • Edition nummer1
    Relaterad
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriDörrar - Hårdvara
    • UNSPSC namnLocks and security hardware and accessories
    • UNSPSC kod461715
    • CSI MasterFormat 2014 Kod08 71 00
    • CSI MasterFormat 2014 TitelDoor Hardware
    • OmniClass nummer23-17 19 11
    • OmniClass TitelHardware for Doors

    Region tillgänglighet

    Nordamerika
    USA