Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

DynaDesk

Unique ref.: dynadesk
Tillverkare: WorkMotions
Produktfamilj: Desk
Produktgrupp: DynaDesk
Höjd (mm): 80
Djup (mm): 80
Datum för publicering: 2019-09-03
Versionsnummer: 1
Typ: Objekt (enstaka objekt)

DynaDesk is a Swedish, internationally patented invention offering office workers a unique and ergonomic workplace concept, where the keyboard tray of the office desk is continuously moving.

DynaDesk enables the user to slowly and continuously move and naturally change work posture. This in turn promotes blood circulation in the muscles of the upper body, increasing the well-being of the user and decreasing the risk for repetitive strain injuries.

DynaDesk  is the ideal desktop solution if you want to create an activity based office with the possibility of personalisation.

An office desk with integrated DynaDesk:

‐Improves your productivity and well-being at work
‐Prevents ache and stiffness in your arms, shoulders and neck
‐Counteracts the occurrence of e.g. carpal tunnel syndrome (wrist and hand)
‐Rehabilitates existing ailments due to static computer work
‐Is flexible and can be adjusted individually based on activity and user


Huvudmaterial: Metal
Sekundärt material: MDF
Designad i: Sweden
Tillverkad i: Sweden
Nettovikt (Kg): 67

BIMobject kategori: Möbler - Bord
IFC-klassifikation: Furniture
UNSPSC-namn: Furniture and Furnishings
UNSPSC-kod: 56
Uniclass 1.4 Kod: L8531
Uniclass 1.4 Beskrivning: Desks and tables
Uniclass 2.0 Kod: PR-31-22
Uniclass 2.0 Beskrivning: Desks, Tables And Worktops
Uniclass 2015 Kod: Pr_40_50_21_60
Uniclass 2015 Beskrivning: Office tables
NBS Reference Kod: 35-12-59
NBS Reference Beskrivning: Office Tables
CSI MasterFormat 2014 Code: 12 51 23
CSI MasterFormat 2014 Title: Office Tables
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
Den här produkten är tillgänglig i:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Tables

Namn Värde
Leg Material Metal
Table Material Laminat
Width 1400 ; 1600 mm

BIMobject®