Articulated Boom Lift ZGT11.06A

Articulated Boom Lift ZGT11.06A

Advantages: Self-levelling platform Proportional control Lowering and driving alarm Flash warning light certified load monitoring non-marking tyres
Specifikation
  • Type: Z-30/20NRJ Manufacturer: Genie Working height (m): 10,89 Load capacity (kg): 227 Number of persons allowed: 2 Length transport (mm): 5310 Transport width (mm): 1200 Transport height (mm): 2000 Transport weight (kg): 6450 Stand height (m): 8,89 Range max. (m): 6.25 Turning range (°): 355° Gradeability (%): 35% Drive: Battery Can be moved at full height: yes Area of application: Indoor
Teknisk specifikation
  • Unik ref.PAGTM-3020NRJ
  • ProduktfamiljHeight access technology
  • Produktgruppworking scaffolds and working platforms
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-03-13
  • Edition nummer1
  • Höjd (mm)2000
  • Bredd (mm)1200
  • Djup (mm)5310
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iTyskland
  • Tillverkad iTyskland
  • Vikt netto (kg)6450
Klassificering
  • BIMobject-kategoriKonstruktion - Byggplats
  • IFC klassificeringObjekt
  • Uniclass 2015 kodPr_65_80_47_95
  • Uniclass 2015 beskrivningVertical lifting platforms
  • CSI MasterFormat 2014 Kod41 66 16
  • CSI MasterFormat 2014 TitelMobile Lifts and Cherrypickers

Region tillgänglighet

Europa
Tyskland