Articulated Boom Lift ZGT16.08D
Articulated Boom Lift ZGT16.08D

    Articulated Boom Lift ZGT16.08D

    Advantages: Self-levelling platform Proportional control Swing axle Lowering and driving alarm Flash warning light certified load monitoring
    Specifikation
    • Type: G-Z45/25J RT Manufacturer: Genie Working height (m): 16,05 Load capacity (kg): 227 Number of persons allowed: 2 length transport (mm): 6650 Transport width (mm): 2290 Transport height (mm): 2130 Transport weight (kg): 6460 Stand height (m): 14,05 Range max. (m): 7.52 Turning range (°): 355° Gradeability (%): 45% Drive: Diesel Can be moved at full height: yes Area of application: Outdoor area
    Teknisk specifikation
    • Unik ref.PAGTM-4525D
    • ProduktfamiljHeight access technology
    • Produktgruppworking scaffolds and working platforms
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-03-13
    • Edition nummer1
    • Höjd (mm)2130
    • Bredd (mm)2290
    • Djup (mm)6650
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialStål
    • Designad iTyskland
    • Tillverkad iTyskland
    • Vikt netto (kg)6460
    Klassificering
    • BIMobject-kategoriKonstruktion - Byggplats
    • IFC klassificeringObjekt
    • Uniclass 2015 kodPr_65_80_47_95
    • Uniclass 2015 beskrivningVertical lifting platforms

    Region tillgänglighet

    Europa
    Tyskland