Scissor Lift ZS 79.81A

Scissor Lift ZS 79.81A

Advantages:
Folding railing (at 1,78m)
non-marking tyres
Noise level <70 dBA"

Specifikation
  • Type: GS - 2032
    Manufacturer: Genie
    Working height (m): 7,90
    Load capacity (kg): 363
    Number of persons allowed: 2 (1 outside)
    Transport weight (kg): 1825
    Transport length (mm): 2440
    Transport width (mm): 810
    Transport height (mm): 2130
    Transport note 1: 1780 mm with railing folded in
    Stand height (m): 5,90
    Platform size (mm x mm): 810 x 2260
    Platform magnification (mm ): 910
    Gradeability (%): 30
    Drive: Battery
    ground clearance (mm): 90
    Can be moved at full height: yes
    Area of application: mainly indoors"

Teknisk specifikation
  • Unik ref.PASM08-2032
  • ProduktfamiljHeight access technology
  • Produktgruppworking scaffolds and working platforms
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-03-13
  • Edition nummer1
  • Höjd (mm)2130
  • Bredd (mm)810
  • Djup (mm)2440
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iTyskland
  • Tillverkad iTyskland
  • Vikt netto (kg)810
Klassificering
  • BIMobject-kategoriKonstruktion - Byggplats
  • IFC klassificeringObjekt
  • Uniclass 2015 kodPr_65_80_47_95
  • Uniclass 2015 beskrivningVertical lifting platforms
  • CSI MasterFormat 2014 Kod41 66 16
  • CSI MasterFormat 2014 TitelMobile Lifts and Cherrypickers

Region tillgänglighet

Europa
Tyskland