Scissor Lift  ZS 78.81A

Scissor Lift ZS 78.81A

Folding railing (at 1,75m)
non-marking tyres
Hole driving protection
Certified load monitoring
Lowering alarm
optional pipe material holder available

Specifikation
  • Type SJIII3219
    Manufacturer Skyjack
    Working height (m) 7,79
    Load capacity (kg) 227
    Number of persons adm. 2
    Transport weight (kg) 1312
    Transport length (mm) 1780
    Transport width (mm) 810
    Transport height (mm) 2110
    Transport note 1 1750 mm with railing folded in
    Stand height (m) 5,79
    Platform size (mm x mm) 660 x 1163
    Platform magnification (mm ) 910
    Gradeability (%) 25
    Drive Battery
    Ground clearance (mm) 60
    fully movable yes
    Hydraulic support no
    Indoor application area




Teknisk specifikation
  • Unik ref.PASM08-SJ3219
  • ProduktfamiljHeight access technology
  • Produktgruppworking scaffolds and working platforms
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-03-17
  • Edition nummer1
  • Höjd (mm)2130
  • Bredd (mm)810
  • Djup (mm)1800
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriKonstruktion - Byggplats
  • IFC klassificeringObjekt
  • Uniclass 2015 kodTE_30_30_60_60
  • Uniclass 2015 beskrivningScissor lifts
  • CSI MasterFormat 2014 Kod14 83 16
  • CSI MasterFormat 2014 TitelScissor Lift Platforms

Region tillgänglighet

Europa
Tyskland