Scissor Lift ZS 137.119A

Scissor Lift ZS 137.119A

Advantages: Folding railing (at 1,78m) non-marking tyres Tilt angle switch with acoustic alarm
Specifikation
  • Type: GS-4047 Manufacturer: Genie Working height (m): 13,70 Load capacity (kg): 350 Number of persons allowed: 3 (indoor only) Transport length (mm): 2448 Transport width (mm): 1190 Transport height (mm): 2540 Transport note 1: 1950 mm with railing folded in Transport weight (kg): 3260 Stand height (m): 11,70 Platform size (mm x mm): 1160 x 2260 Platform magnification (mm ): 910 Gradeability (%): 25 Drive: Battery ground clearance (mm): 100 Can be moved at full height: yes Area of application: Interior
Teknisk specifikation
  • Unik ref.PASM15-4047
  • ProduktfamiljHeight access technology
  • Produktgruppworking scaffolds and working platforms
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-03-13
  • Edition nummer1
  • Höjd (mm)2540
  • Bredd (mm)1190
  • Djup (mm)2448
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iTyskland
  • Tillverkad iTyskland
  • Vikt netto (kg)3260
Klassificering
  • BIMobject-kategoriKonstruktion - Byggplats
  • IFC klassificeringObjekt
  • Uniclass 2015 kodTE_30_30_60_60
  • Uniclass 2015 beskrivningScissor lifts
  • CSI MasterFormat 2014 Kod14 83 16
  • CSI MasterFormat 2014 TitelScissor Lift Platforms

Region tillgänglighet

Europa
Tyskland