Scissor Lift ZS 147.229D

Scissor Lift ZS 147.229D

Advantages: Tilt angle switch with acoustic signal Lowering alarm Folding railing (on 2,25 m)
Specifikation
  • Type: GS - 4390 RT Manufacturer: Genie Working height (m): 14,75 Load capacity (kg): 680 Number of persons allowed: 7 Length transport (mm): 4880 Transport width (mm): 2290 Transport height (mm): 2930 Transport note 1: 2250 mm with railing folded in Transport weight (kg): 7161 Stand height (m): 12,75 Platform size (mm x mm): 1830 x 3980 Platform enlargement (mm ): 7380 Superdeck Gradeability (%): 50 Drive: Diesel / All wheel drive ground clearance (mm): 360 Can be moved at full height: yes Hydraulic support: yes Area of application: outdoor area
Teknisk specifikation
  • Unik ref.PASM15-4390RT
  • ProduktfamiljHeight access technology
  • Produktgruppworking scaffolds and working platforms
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-03-13
  • Edition nummer1
  • Höjd (mm)2930
  • Bredd (mm)2290
  • Djup (mm)4880
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iTyskland
  • Tillverkad iTyskland
  • Vikt netto (kg)7161
Klassificering
  • BIMobject-kategoriKonstruktion - Byggplats
  • IFC klassificeringObjekt
  • Uniclass 2015 kodTE_30_30_60_60
  • Uniclass 2015 beskrivningScissor lifts
  • CSI MasterFormat 2014 Kod14 83 16
  • CSI MasterFormat 2014 TitelScissor Lift Platforms

Region tillgänglighet

Europa
Tyskland