Articulated Boom Lift ZT22.16D

Articulated Boom Lift ZT22.16D

Advantages: Self-levelling, hydraulically rotating platform fully proportional platform control Steering via joystick rocker Tilt angle switch with acoustic alarm certified load monitoring Switching off the driving function when the chassis is tilted Lowering and driving alarm
Specifikation
  • Type: S - 65XC
    Manufacturer: Genie
    Working height (m): 21,81
    Load capacity (kg): 300/454
    Number of persons allowed: 2
    length transport (mm): 9700
    Transport width (mm): 2490
    Transport height (mm): 2770
    Transport weight (kg): 11412
    ground clearance (mm): 410
    Range max. (m): 16,53
    Platform size (mm x mm): 1830 x 760
    Turning range (°): 360
    Gradeability (%): 45%
    Drive: diesel, all-wheel drive
    Can be moved at full height: yes
    Area of application: Outdoor area

Teknisk specifikation
  • Unik ref.PATM-S65XC
  • ProduktfamiljHeight access technology
  • Produktgruppworking scaffolds and working platforms
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-03-13
  • Edition nummer1
  • Höjd (mm)2770
  • Bredd (mm)2490
  • Djup (mm)9700
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialStål
  • Designad iTyskland
  • Tillverkad iTyskland
  • Vikt netto (kg)11412
Klassificering
  • BIMobject-kategoriKonstruktion - Byggplats
  • IFC klassificeringObjekt
  • Uniclass 2015 kodPr_65_80_47_95
  • Uniclass 2015 beskrivningVertical lifting platforms
  • CSI MasterFormat 2014 Kod41 66 16
  • CSI MasterFormat 2014 TitelMobile Lifts and Cherrypickers

Region tillgänglighet

Europa
Tyskland