เผยแพร่สินค้าของคุณ
Gabriella Vanity unit 60 and 90 with countertop washbasin
Gabriella Vanity unit 60 and 90 with countertop washbasin
Gabriella Vanity unit 60 and 90 with countertop washbasin
Gabriella Vanity unit 60 and 90 with countertop washbasin
Gabriella Vanity unit 60 and 90 with countertop washbasin
Gabriella Vanity unit 60 and 90 with countertop washbasin
Gabriella Vanity unit 60 and 90 with countertop washbasin
Gabriella Vanity unit 60 and 90 with countertop washbasin
    Alterna

    Gabriella Vanity unit 60 and 90 with countertop washbasin

    This product is only available for the Swedish market.

    Alterna Gabriella Vanity unit comes with a countertop and countertop basin in ceramics. With overflow hole. The cabinet is 3D-laminated and manufactured in moisture resistant MDF. Soft-closing drawers. Also available in a compact model. For wall mounting.

    To be combined with Gabriella Tall cabinet and Ariella Mirror cabinets.

    Width: 608 and 908 mm
    Depth: 687 mm
    Height: 470 mm

    Colors: white matte, grey matte and black matte

    Handles are available as accessories.

    สเปคสินค้า
    • This product is only available for the Swedish market.

      Material vanity unit: MDF
      Material basin: ceramics
      Colors: white matte, grey matte and black matte
      Soft-close

      Gabriella Vanity unit with washbasin 60 Compact
      Width: 606 mm
      Height: 687 mm
      Depth: 470 mm

      Gabriella Vanity unit with washbasin 90 Compact
      Width: 908 mm
      Height: 687 mm
      Depth: 470 mm.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Gabriellaunderskap_porslin_ovanpaliggande_60_90
    • Product familySanitet
    • กลุ่มผลิตภัณฑ์Badrumsmöbler
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-09-08
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMDF
    • วัสดุรองCeramics
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ชุดอ่างล้างหน้าพร้อมเคาน์เตอร์
    • IFC classificationSanitary Terminal
    • รหัส ETIMEC010013
    • ชื่อ ETIMBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures