เผยแพร่สินค้าของคุณ
Altro Aquarius Safety Flooring (Europe)
Altro Aquarius Safety Flooring (Europe)
Altro Aquarius Safety Flooring (Europe)
Altro Aquarius Safety Flooring (Europe)
Altro Aquarius Safety Flooring (Europe)
    Altro

    Altro Aquarius Safety Flooring (Europe)

    Altro Aquarius was designed for lasting performance in wet and dry environments when used with shoes and barefoot.

    With class B according to DIN 51097 for barefoot use and a pendulum test value (PTV) of ≥50 (Slider 96), it offers optimal and sustainable slip resistance over the entire product lifespan.

    The Altro Aquarius color palette, with 20 neutral, light and dark tones, has been expanded to include 16 additional soft colors.

    They are ideal for a consistent, understated, and calming aesthetic, just as you would want for your home interiors. The selection is now larger, but one thing remains true: at Altro Aquarius, good looks always come first, without compromising on safety.

    ติดต่อกับ Altro

    สเปคสินค้า
    • Key Benefits

      • Optimum slip resistance in wet and dry environments, shoes or barefoot
      • Achieves R11 slip resistance rating and SCoF of .88 dry, 1.03 wet
      • Extensively tested on a variety of shoe types to ensure top performance
      • Ideal for bathrooms, showers, changing areas and pool decks
      • Pairs with select Altro Walkway 20 colors for seamless coordination from wet rooms to general areas
      • FloorScore Certified / Low VOCs


    สเปคสินค้าด้านเทคนิค
    • Unique ref.Altro-Aquarius-Europe
    • Product familyWet Environments
    • กลุ่มผลิตภัณฑ์Wet Environments
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-10-16
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักVinyl
    • ออกเเบบโดยสหราชอาณาจักร
    • ผลิตโดยสหราชอาณาจักร
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectพื้น - พื้นประเภทอื่นๆ
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes