เผยแพร่สินค้าของคุณ
MB-79N Mono System
Aluprof

MB-79N Mono System

MB-79N MONO is a modern monoblock window system developed for new-build projects and designed to meet the requirements of the French market.

It enables installation within the insulation layer for insulation depths ranging from 100 to 180 mm, in line with current energy-efficient building standards. Specially designed frames allow the insulation to be concealed neatly, creating an elegant and consistent façade finish. Slim profiles and the option of a concealed sash ensure a minimalist aesthetic and excellent daylight penetration. MB-79N MONO windows are available in a wide range of configurations, including single-and double-sash windows as well as fixed lights. The cost-efficient construction, available in E, ST and ST+ thermal variants, supports the building’s energy performance. Innovative solutions help accelerate prefabrication and installation, while the internal rebate eliminates the need for additional finishing works. An additional advantage of the system is the option to integrate SKT OPOTERM top-mounted roller shutters. MB-79N MONO window components are manufactured in line with the principles of sustainable construction. The aluminium profiles can be produced using low-carbon or even ultra-low-carbon aluminium, and at the end of their service life they are fully recyclable.

สเปคสินค้า
  • Features and benefits of MB-79N MONO windows for fabricators

    • Aesthetic concealed drainage system – eliminates the need for additional drainage caps, simplifying installation and improving the final appearance
    • Co-extruded glazing bead with gasket – reduces the number of components and shortens prefabrication time
    • Co-extruded thermal break with integrated internal glazing gasket – reduces the number of assembly operations, improving production efficiency
    • Option to incorporate a central gasket within the sash – enhances thermal performance and air tightness without complex modifications
    • ST frame with separation of wet and dry zones – a polyamide fin provides technical separation between the zones, improving the durability, resistance and long-term reliability of the window system

    Features and benefits of MB-79N MONO windows for architects

    • Contemporary design, durability and lightweight construction – an innovative combination of advanced solutions and a robust yet lightweight structure, ensuring long-term performance and user comfort
    • Minimalist aesthetics and maximum daylight – slim profiles and concealed construction elements maximise natural light while enabling clean, refined architectural designs
    • Concealed sash and hidden drainage – pure, uninterrupted lines without visible technical elements, reinforcing the modern minimalist appearance of the façade
    • Consistent visual appearance across the window range, ideal for contemporary and industrial-style projects

    Features and benefits of MB-79N MONO windows for developers and homeowners

    • Aesthetic solutions, high functionality, slim aluminium profiles and a wide range of configurations: single-sash windows, double-sash windows with floating mullion, and fixed lights
สเปคสินค้าด้านเทคนิค
  • Unique ref.mb-79n-mono-system
  • Product familyWindows & Doors
  • กลุ่มผลิตภัณฑ์MB-79N-Mono
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2026-11-17
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAluminium
  • ออกเเบบโดยโปแลนด์
  • ผลิตโดยโปแลนด์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectหน้าต่าง - Tilt and Turn Windows
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
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
4.8 จาก 5 ดาว 4.8 (48)
4.8 จาก 5 ดาว 4.8 (38)
4.8 จาก 5 ดาว 4.8 (17)
4.8 จาก 5 ดาว 4.8 (36)