เผยแพร่สินค้าของคุณ
MZN Roll-up Insect Screen
MZN Roll-up Insect Screen
MZN Roll-up Insect Screen
    Aluprof

    MZN Roll-up Insect Screen

    The roll-up insect screen system MZN is a perfect and extremely tight solution protecting the interior against the presence of insects with the possibility of closing and opening at any time. The construction of the insect screen (box, guide channels, endslat) is made of extruded aluminium, which ensures its durability and strength for many years of use. Thanks to the use of a special hook it is possible to adjust the height of closing the net. In addition, it is possible to use a brake, which allows to gently and silently close the endslat in the box. A novelty in the offer is an intuitive mechanism ALU-CLICK for convenient closing and opening of the insect screen, which makes its use very simple and does not require a lot of effort. When closing it is enough to gently close the bottom endslat of the insect screen. If you want to open it, press on the endslat, which opens automatically.

    The system is extremely practical, especially since the components of other insect screen systems offered by Aluprof have been used to the maximum extent. MZN is a very aesthetic and a modern solution, which thanks to a small shutter box fits perfectly into any recess, and at the same time will satisfy the needs of users who do not want to use a fixed insect screen.

    สเปคสินค้า
    • Technical parameters of the system:

      Extruded aluminum profile.

      Maximum dimensions of the insect screen:

      • Maximum width of the insect screen: 2000 mm,
      • Maximum height of the insect screen: 2500 mm.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.MZN_Roll-up_insect_screen
    • Product familyAccessories
    • กลุ่มผลิตภัณฑ์Shutters / Blinds
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-04-01
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยโปแลนด์
    • ผลิตโดยโปแลนด์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - มุ้ง
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57_41
    • Uniclass 2015 DescriptionInsect guards
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 21 17
    • OmniClass TitleInsect Screens
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows
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
    4.8 จาก 5 ดาว 4.8 (37)
    4.8 จาก 5 ดาว 4.8 (47)
    4.8 จาก 5 ดาว 4.8 (34)
    4.8 จาก 5 ดาว 4.8 (16)