เผยแพร่สินค้าของคุณ
MSD-701 7" Modero S® Series G4 Wall Mount Touch Panel
AMX

MSD-701 7" Modero S® Series G4 Wall Mount Touch Panel

OVERVIEW
The MSD-701 / 7" Modero S Series Wall Mount Touch Panel is a versatile, yet affordable control surface that is equally suited for scheduling or room control. With a generous selection of mounting options, the MSD-701 can be placed on any flat surface (including glass) inside or outside a conference room or classroom, and the built-in room availability bar shows green or red depending on if the room is currently booked. Key features include a brilliant 24-color depth, PoE connectivity, video streaming, and VoIP support - all at an economical price point.

COMMON APPLICATIONS

  • The MSD-701 allows even the most cost sensitive meeting spaces to benefit from a dedicated scheduling panel, allowing users to view the room schedule at a glance and even reserve the room right from the panel.
  • The MSD-701 is also ideal as a second touch panel that is mounted on the wall or in a podium or lectern in a large conference room or classroom.

FEATURES

  • Powerful Graphics - Powered by the G4 graphics engine, the Modero S Series features streaming video and brilliant 24-bit color depth
  • Elegant Room Availability Bar with 180° Visibility - Easily glance down the hall to see if meeting spaces are occupied
  • Mount to Any Smooth Surface Including Glass - Use the optional Multi Mount Kit and mount the Modero S wall touch panel to any smooth surface
  • Elegant & Responsive User Interface - Exclusive SmoothTouch™ display supports single touch gesturing and delivers responsive performance
  • Architectural Design Consistency - Install both Modero S and Modero X touch panels throughout a facility for consistent style on any budget

Keywords: Harman

สเปคสินค้าด้านเทคนิค
  • Unique ref.amx-00174
  • Product familyElectrical
  • กลุ่มผลิตภัณฑ์General Purpose Controls
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2016-09-16
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - ระบบควบคุม / ตู้ควบคุม
  • IFC classificationElectric Distribution
  • Uniclass 2015 CodePr_40_30_86_88
  • Uniclass 2015 DescriptionTouch panels

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา

สินค้าใกล้เคียง