เผยแพร่สินค้าของคุณ
NMX-ENC-N2615-WP Encoder Wallplate, MWC 4K60 4:4:4 Encoder Wallplate (US & EU/UK)
NMX-ENC-N2615-WP Encoder Wallplate, MWC 4K60 4:4:4 Encoder Wallplate (US & EU/UK)
NMX-ENC-N2615-WP Encoder Wallplate, MWC 4K60 4:4:4 Encoder Wallplate (US & EU/UK)
NMX-ENC-N2615-WP Encoder Wallplate, MWC 4K60 4:4:4 Encoder Wallplate (US & EU/UK)
    AMX

    NMX-ENC-N2615-WP Encoder Wallplate, MWC 4K60 4:4:4 Encoder Wallplate (US & EU/UK)

    The AMX SVSI NMX-ENC-N2615-WP is a cost-effective, powerfully robust encoder wallplate. It features a high-quality, low-latency 4K60 4:4:4 MWC codec that is ideal for encoding both live video and detailed content in classrooms, meeting spaces, courtrooms, bars, and other applications.

    Additional features include transport of full-bandwidth USB 2.0 signals, video preview images viewable from the built-in web interface or from a touch panel, and enhanced support for high-security networks. The wallplate includes an HDMI input and a USB-C input which supports both video and USB 2.0 on a single connector.

    These Encoder Wallplates are available in two models:

    NMX-ENC-N2615-WP-NA (US Version) and NMX-ENC-N2615-WP-EK (EU/UK Version). Models include both black and white faceplate inserts to ensure they blend seamlessly within modern decors. The EK model also includes black and white wallplate covers.

    Common Applications

    The N2600 Series is ideal for almost any streaming application but is especially applicable for colleges and universities, corporate, casinos, hospitality, government and many more. High-quality, low-latency 4K60 4:4:4 MWC streaming is perfect for transmitting both live video and detailed content within classrooms, meeting spaces, courtrooms and bars. N2600 Wallplate Encoders create an elegant and secure installation when installed near a desk or in a lectern.

    สเปคสินค้า
    • Features

      • High-Quality, Low-Latency 4K60 MWC encoding
      • Video Preview viewable from the built-in web interface or from a touch panel
      • USB 2.0 Transport
      • HDMI input and USB-C input that supports both video and USB 2.0
      • High security network support and features, including multicast, VLAN tagging and QoS
      • PoE powered with low-power mode for energy savings
      • Open Direct-Control API
    สเปคสินค้าด้านเทคนิค
    • Unique ref.nmx-enc-n2615-wp-us-eu-uk-encoder-wallplate
    • Product familyElectronics
    • กลุ่มผลิตภัณฑ์Cable Transmission and Reception Control Equipment
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-05-07
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - การถ่ายทอด
    • IFC classificationElectric Distribution
    • รหัส ETIMEC001634
    • ชื่อ ETIMAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment