เผยแพร่สินค้าของคุณ
Ball valve with butterfly handle - Safety
Aquatechnik

Ball valve with butterfly handle - Safety

The safety fittings are the result of the will for a technical innovation and of a well-cared research and they are the "core business" of our company for some years. It is a new fittings range, designed and patented by aquatechnik group s.p.a., to reach te higest safety in junction with multilayer pipes under walls and free. The main features of the safety system are: enlargement of the pipe head (coupling precess) realized throught a special tools, also patented by aquatechnik group s.p.a. This process allow to put the fitting on the pipe in a simple and quick way and by te higest safety the pipe is put and locked on the fitting by a anti-unscrewing cap which avoid any movement and, if necessary, which can be unlocked and used again. The safety system is available in two versions: safety-pol (body, male and female threads in PPSU) and Safety metal (body and threads in galvanized brass and PPSU caps).
สเปคสินค้าด้านเทคนิค
  • Unique ref.Safety_Ball-valve-with-butterfly-handle
  • Product familySafety-pol
  • กลุ่มผลิตภัณฑ์Ball valve
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-09-10
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักBrass
  • วัสดุรองPlastic
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - ข้อต่อ
  • IFC classificationPipe Fitting
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
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
3.5 จาก 5 ดาว 3.5 (36)
4.1 จาก 5 ดาว 4.1 (28)