เผยแพร่สินค้าของคุณ
Atkore - ACS/Uni-Fab - Double 20A TR GFCI Receptacles with Universal Bracket
Atkore

Atkore - ACS/Uni-Fab - Double 20A TR GFCI Receptacles with Universal Bracket

Cable Ready GFCI Receptacles

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
สเปคสินค้า
  • Features & Benefits

    • Devices are installed, side-wired, taped and fitted with quick connect feature
    • Cable ready assemblies terminated outside box, eliminating need to remove mud ring
    • Universal brackets have built in standoffs for up to 6″ walls
    • Brackets designed to stay together when mud ring is removed
    • Open brackets speed up rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
    • Speeds up the rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes
    • Fixed pricing
    • The contractor can provide his own cable or buy Uni-Fab’s custom-cut whips
    • Mounting templates are available
    • Reduces material storage, waste and handling
    • Metal device protectors prevent damage by other trades
    • Ideal for the repetitive and non-repetitive floor layouts
    • Universal brackets mount to either side of a framing stud
    • UL listed assembly (UL QQYZ)
    • IBEW/USA
สเปคสินค้าด้านเทคนิค
  • Unique ref.double-20a-tr-GFCI-receptacles-universal-bracket
  • Product familyACS - Uni-fab
  • กลุ่มผลิตภัณฑ์Prefabricated Device Assemblies
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-03-28
  • หมายเลขฉบับ1
ลิงค์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - ปลั๊กและเต้ารับไฟฟ้า
  • Uniclass 2015 CodePr_70_70
  • Uniclass 2015 DescriptionPower and lighting outlet products
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 27 11
  • OmniClass TitleElectrical Receptacles