เผยแพร่สินค้าของคุณ
Atkore - ACS/Uni-Fab - Single 20A Single Pole Switch with Open Bracket
Atkore

Atkore - ACS/Uni-Fab - Single 20A Single Pole Switch with Open Bracket

Cable Ready Single Pole Switches

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
สเปคสินค้า
  • Features & Benefits

    • Devices are installed, side-wired, taped and fitted with quick connect feature as well as specified length of cable

    • Universal brackets have built in standoffs for up to 6" walls

    • Last two digits of part number represent cable length, refer to ordering information for details

    • Brackets designed to stay together when mud ring is removed

    • Speeds up the Rough-in inspection, the inspector does not need to get into the UL Listed & IBEW assembled boxes

    • Fixed pricing

    • Mounting templates are available on page 30

    • Reduces material storage, waste and handling

    • Metal device protectors prevent damage by other trades

    • Ideal for the repetitive and non-repetitive floor layouts

    • Universal Brackets mount to either side of a framing stud

    • UL listed assembly (UL QQYZ)

    • IBEW/USA

สเปคสินค้าด้านเทคนิค
  • Unique ref.single-20a-single-pole-switch-Open-bracket
  • Product familyACS - Uni-fab
  • กลุ่มผลิตภัณฑ์Prefabricated Device Assemblies
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-03-28
  • หมายเลขฉบับ1
ลิงค์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - ปลั๊กและเต้ารับไฟฟ้า
  • Uniclass 2015 CodePr_70_70
  • Uniclass 2015 DescriptionPower and lighting outlet products
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 27 11
  • OmniClass TitleElectrical Receptacles