เผยแพร่สินค้าของคุณ
Shield M30 Barriers
Shield M30 Barriers
Shield M30 Barriers
Shield M30 Barriers
    AutoGate

    Shield M30 Barriers

    Designed and used for both perimeter high security and vehicular traffic

    control. Proven low maintenance, high cyclic/high volume operation,

    and low cost of ownership. Immobilizes vehicles weighing up to 15,000

    lbs. traveling at 30 mph with under 3 feet of penetration. All systems are

    completely electric (no hydraulics) and are battery backed-up for hundreds of cycles in the event of AC power loss.

    สเปคสินค้า
    • AutoGate is a family owned business based in Ohio and a leader in innovative security gate solutions that include Vertical Pivot Gate systems and The Shield crash barriers engineered for hostile vehicle mitigation and anti-ram gates. The company pioneered the industry with the first UL 325 compliant operator, offering highly reliable and battery backup gates that continue to function in power outages autogate.com.

      Our flagship DoS/DoD K12 barrier systems are trusted for high-threat environments, while their custom gate fabrication adapts to a variety of site challenges—like uneven terrain or tight driveways—thanks to their site-adaptive gates and space-saving gate design autogate.com. AutoGate products are also known for being weather-resistant, requiring low-maintenance, and including essential reversing safety devices for safe operation autogate.com.

      AutoGate seamlessly integrates access control systems and supports them through a widespread dealer network across all 50 states and Canada autogate.com. As a trusted Ohio gate manufacturer, they offer unmatched technical support and more than 100 years of combined experience in designing secure entry solutions for environments like gated communities, mini storage facilities, marinas, and other high-threat installations autogate.com.

      When it comes to security gate solutions that are robust, efficient, and versatile, AutoGate provides systems that truly deliver long-term value and performance.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.shield-m30-barriers
    • Product familyShield Crash
    • กลุ่มผลิตภัณฑ์Barriers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-10-08
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - ประตูรั้ว
    • รหัส ETIMEC001092
    • ชื่อ ETIMSwing gate operator
    • Uniclass 2015 CodePr_75_30_23_00
    • Uniclass 2015 DescriptionArticulated arm swing gate operators
    • CSI MasterFormat 2014 Code08 34 56
    • CSI MasterFormat 2014 TitleSecurity Gates
    • OmniClass Number23-11 25 15 17
    • OmniClass TitleSwinging Gates