เผยแพร่สินค้าของคุณ
BAL Quickset Render - Preparation render for wall
BAL

BAL Quickset Render - Preparation render for wall

A pre-mixed rapid-setting polymer-modified cement:sand render mortar, BAL Quickset Render sets in only two hours at bed depth of 2 – 20mm. Suitable for preparing wall surfaces for installing ceramics or natural stone in dry or wet interior or exterior environments, it is also suitable as a patch repair motar. This product can be used on backgrounds including concrete, brickwork, blockwork, lightweight concrete blocks, glazed tiles and plaster surfaces. If you or your tradesman is looking for a rapid-setting render to prepare walls prior to tiling then look no further than BAL Quickset Render. Unlike other renders, Quickset Render is ready-mixed and sets in only two hours, ensuring that jobs can be finished in hours rather than days, saving you time and money. With a pot-life of 30 minutes, Quickset Cement can also be used as a spot-repair mortar for external and internal damage.
สเปคสินค้า
  • Bed Thickness- 2 - 20mm Pot Life- 30 mins Setting Time- 2 hours
สเปคสินค้าด้านเทคนิค
  • Unique ref.BAL-Quickset-Render
  • Product familyWall Render
  • กลุ่มผลิตภัณฑ์Renovations Patching Compound
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-11-24
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolymer-modified cementitious
  • ออกเเบบโดยสหราชอาณาจักร
  • ผลิตโดยสหราชอาณาจักร
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผนัง - ผนังตกแต่ง
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_35_31_64
  • Uniclass 2015 DescriptionPlasters and renders
  • CSI MasterFormat 2014 Code07 77 00
  • CSI MasterFormat 2014 TitleWall Specialties
  • OmniClass Number23-15 15 27
  • OmniClass TitleRenders
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes