เผยแพร่สินค้าของคุณ
BCSW – Wall Expansion Joint Compression Seal
Balco USA

BCSW – Wall Expansion Joint Compression Seal

Pre-compressed polyurethane microcell foam, impregnated with a hydrophobic polymer compound that is UV stable and chemically resistant. The exposed surface is coated with a colorized silicone coating. When installed in a properly sized joint, BCSW forms a watertight, dust-proof, airtight, sound resistant insulated seal.

IDEAL FOR:

  • Expansion joints in glass curtain walls and other applications where mechanical fasteners are impractical or not permitted
  • Watertight applications
  • Interior and exterior walls

ADVANTAGES:

  • Ease of installation
  • Excellent compression recovery
  • Excellent resistance to mildew and UV
  • Does not require mechanical fasteners
  • Not based on asphaltic or bitumastic impregnation
  • Conforms to joint irregularities, provided they are not sudden or extreme. 

OPTIONS:

  • Fire barrier

Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

สเปคสินค้า
  • JOINT SIZE: 0.5-8″+
    MOVEMENT: ±50% Expansion/Contraction
    FEATURES: Easy to Install; Installs without mechanical fasteners; UV stable, chemically resistant, watertight, mildew resistant, dust-proof, airtight, sound resistant, insulated; Multiple silicone color options available*; Ships in 5′ lengths
    PERFORMANCE: Meets 21 psi min. tensile strength per ASTM 3574; Flame spread 0 (self-extinguishing) per ASTM E84; Sound transmission loss rating as high as 50 STC, 46 OITC per ASTM E90; Air leakage (L Rating) minimum of <0.01 cfm/ft2 per ASTM E 283; Passes water penetration test per ASTM E 547 and ASTM E 331; Seismic, thermal and wind movement per ASTM E1399 standard; Contributes to LEED® credits

สเปคสินค้าด้านเทคนิค
  • Unique ref.bcsw_EJC
  • Product familyExpansion Joint Cover Systems
  • กลุ่มผลิตภัณฑ์Architectural Systems
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-05-20
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolyurethane
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints