เผยแพร่สินค้าของคุณ
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
 Air Cell Night Pleated Shade
    BANDALUX

    Air Cell Night Pleated Shade

    4.6 จาก 5 ดาว4.6(12 รีวิว)

    They adapt to any shape and slope. 

    The pleated shades are a very multi-purpose system that adapts easily to irregular surfaces like arches, triangles, specially cut surfaces and sloped planes. Their pleated design and minimal retraction space facilitates installation in any room, even in places with limited installation and retraction space.
    For optimal sunlight management, the system enables you to combine two fabrics, one decorative and one blackout (pleated night and day). Also available with the “cell” style, a fabric with an interior ‘beehive’-like cell that ensures maximum opacity and energy savings, thanks to the aluminum layer on the inside of the cell.

    OPERATION: Cord / Chain / Motor

    สเปคสินค้า
    • They adapt to any shape and slope. 

      The pleated shades are a very multi-purpose system that adapts easily to irregular surfaces like arches, triangles, specially cut surfaces and sloped planes. Their pleated design and minimal retraction space facilitates installation in any room, even in places with limited installation and retraction space.
      For optimal sunlight management, the system enables you to combine two fabrics, one decorative and one blackout (pleated night and day). Also available with the “cell” style, a fabric with an interior ‘beehive’-like cell that ensures maximum opacity and energy savings, thanks to the aluminum layer on the inside of the cell.

      OPERATION: Cord / Chain / Motor

    สเปคสินค้าด้านเทคนิค
    • Unique ref.air-cell-pleated
    • Product familyPleated Shade
    • กลุ่มผลิตภัณฑ์PLEATED SHADES
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-03-27
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFabric
    • วัสดุรองAluminium
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - ผ้าม่าน
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_59_07
    • Uniclass 2015 DescriptionBlinds and shading devices
    • CSI MasterFormat 2014 Code12 24 16
    • CSI MasterFormat 2014 TitlePleated Window Shades
    • OmniClass Number23-17 21 13 17 11
    • OmniClass TitleCellular/Pleated Shades
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
    3.9 จาก 5 ดาว 3.9 (60)
    4.4 จาก 5 ดาว 4.4 (23)
    4.6 จาก 5 ดาว 4.6 (13)
    4.3 จาก 5 ดาว 4.3 (39)
    5.0 จาก 5 ดาว 5.0 (8)
    4.7 จาก 5 ดาว 4.7 (31)