เผยแพร่สินค้าของคุณ
Box Roller Blinds | Shades FIT Box
Box Roller Blinds | Shades FIT Box
Box Roller Blinds | Shades FIT Box
Box Roller Blinds | Shades FIT Box
Box Roller Blinds | Shades FIT Box
Box Roller Blinds | Shades FIT Box
Box Roller Blinds | Shades FIT Box
    BANDALUX

    Box Roller Blinds | Shades FIT Box

    A polivalent blind for windows and glass doors with a completely removable cassette

    The new FIT BOX has a world patent that makes it unique on the market: a completely removable cassette. FIT BOX is a versatile solution that can be installed on the front or inside the windows and glass doors frame with a perfect fit.

    The semi-opaque side channels offer maximum darkness with blackout fabrics.

    Access to the rechargeable battery motor is very easy from the cover at the end of the cassette.

    Very easy to install in just four steps. Measure, clean the application area, place the self-supporting adhesive side channels and covers and, finally, clip on the box, which is delivered fully assembled.

    OPERATION: Chain / Motor / Handle

    สเปคสินค้า
    • Bandalux Fit-Box roller blind with cassette is a system that attaches to the window or door frame without any mechanical connection required.

      Indoor [front] [side] installation with adhesive tape that works up to 110°C and has an adhesive force of 5 kg/cm2. System with class 3 durability according to EN13120: 10,000 extensions and 10,000 retractions.

      The fabric roll is made of a Ø26mm extruded aluminium tube. Adhesive bonding technique between the fabric and the tube to ensure that no marks appear. Patented system that makes it possible to remove the 55.5 mm x 54.5 mm cassette without having to remove the adhesive for easy maintenance. Side channels, chains, accessories and visible hembar in the same matching RAL colour: [white RAL 9016] [black RAL 9011] [brown RAL 8017] [anodised aluminium] [special RAL]. 3-year warranty.

      Operating system [manual with handle] [manual with chain that incorporates a child safety device in compliance with European standard EN 13120] [rechargeable battery motor with a drive wheel that reduces the noise and vibration that the motor makes when turning].

    สเปคสินค้าด้านเทคนิค
    • Unique ref.roller-fit-box
    • Product familyBox Roller Shade
    • กลุ่มผลิตภัณฑ์Hidden roller shades
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-09-14
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFabric
    • วัสดุรองAluminium
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - ผ้าม่าน
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_59_07
    • Uniclass 2015 DescriptionBlinds and shading devices
    • CSI MasterFormat 2014 Code12 24 00
    • CSI MasterFormat 2014 TitleWindow Shades
    • OmniClass Number23-17 21 00
    • OmniClass TitleProtection of Openings
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
    3.9 จาก 5 ดาว 3.9 (60)
    4.4 จาก 5 ดาว 4.4 (23)
    4.6 จาก 5 ดาว 4.6 (13)
    4.3 จาก 5 ดาว 4.3 (39)
    5.0 จาก 5 ดาว 5.0 (8)
    4.7 จาก 5 ดาว 4.7 (31)