เผยแพร่สินค้าของคุณ
Box Roller Blinds | Shades Solar B-Box
Box Roller Blinds | Shades Solar B-Box
Box Roller Blinds | Shades Solar B-Box
Box Roller Blinds | Shades Solar B-Box
Box Roller Blinds | Shades Solar B-Box
Box Roller Blinds | Shades Solar B-Box
    BANDALUX

    Box Roller Blinds | Shades Solar B-Box

    New sustainable solution

    The roller shade with cassette and guides that runs on renewable energy.

    Bandalux has launched its new Solar B-Box. It is an outdoor blind that has a built-in solar panel, a battery, and a motor that runs completely on renewable energy from the Sun. The solar-powered B-BOX does not need electrical wiring. The solar panel captures the sunlight and turns it into electric power to load the motor’s battery, which makes the blind 100% autonomous. This new solution is ideal for any type of home, as it reduces reliance on electric power and makes it possible to cut down on electricity bills. In addition, it contributes to the creation of sustainable spaces that deliver greater well-being to users.

    • Outdoor installation: The Solar B-Box must be installed outdoors and shady façades avoided, as they hinder the battery from being properly recharged. The solar cells must be kept free of any elements in front of them at all times.
    • Accessible box for greater ease of maintenance: The solar panel is found at the bottom of the box, next to the motor. The blind’s box is accessible and houses a rechargeable battery* inside that facilitates access to it should it have to be replaced or maintained. The motor works with Somfy RTS technology, controlled by a remote control.
    • Warranty: The motor, solar panel and battery of the new B-Box Solar have a 7-year warranty, complying with the European Civil Code.
    • Easy to clean: Maintenance of the solar panel is very simple: it can be cleaned with clean water, neutral soap and a soft cloth, avoiding scratching the photovoltaic cells.

    BOX MEASUREMENTS : 136 mm (For smaller box sizes, check out the Q-Box System )

    OPERATION : Motor

    สเปคสินค้า
    • Bandalux B-BOX SOLAR roller blind (solar-powered and 100% autonomous) with cassette and [Ø 5 mm cable guide system in AiSi 316 stainless steel and aluminium cable tensioner and with injected aluminium brackets] / [[U302] [U402] aluminium channels for a self-supporting system]. Outdoor installation with [ceiling] [wall] mounting system. End pieces with calibrated stainless steel rods that rotate on encapsulated stainless steel bearings for seamless rotation, smooth movement and noise reduction (no maintenance required). System with class 3 durability according to EN13561: 10,000 extensions and 10,000 retractions. The fabric is rolled onto an extruded aluminium tube designed to prevent marks from forming on the fabric. [Option: intermediate profiles to enhance wind resistance and reduce the “sail effect”, with aluminium side channels]. Aluminium and AiSi 316 stainless steel metal components with anti-corrosion coating to ensure compliance with EN13561, Class 4. The 136 mm cassette features an extruded aluminium frame with [Qualicoat lacquer] [anodised Qualanod] finish. The front section (front cover of the cassette) can be opened to allow access to the inside without having to completely take the system apart. Cassette, side channels, accessories and [concealed [Ø20 mm] [Ø30 mm]] [[35 mm visible extruded aluminium rectangular-shaped Slim] hembar in the same matching RAL colour: [white RAL 9016] [black RAL 9011] [grey RAL 9006] [anthracite RAL 7016] [brown RAL 8019] [ivory RAL 1013] [special RAL]. 3-year warranty.

      Operating system: Somfy RTS motor with solar panel and battery with a Bandalux designed and patented drive wheel that reduces the noise and vibration the motor makes when turning.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.roller-solar-b-box
    • Product familyBox Roller Shade
    • กลุ่มผลิตภัณฑ์B-Box
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-09-18
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFabric
    • วัสดุรองAluminium
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - ผ้าม่าน
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_59_07
    • Uniclass 2015 DescriptionBlinds and shading devices
    • CSI MasterFormat 2014 Code12 24 00
    • CSI MasterFormat 2014 TitleWindow Shades
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
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
    3.9 จาก 5 ดาว 3.9 (60)
    4.4 จาก 5 ดาว 4.4 (23)
    4.6 จาก 5 ดาว 4.6 (13)
    4.3 จาก 5 ดาว 4.3 (39)
    5.0 จาก 5 ดาว 5.0 (8)
    4.7 จาก 5 ดาว 4.7 (31)