เผยแพร่สินค้าของคุณ
H20 Loading Floor Hatch – Recessed Single Leaf Floor Door (BA-FD-H20-SL)
H20 Loading Floor Hatch – Recessed Single Leaf Floor Door (BA-FD-H20-SL)
    Best Access Doors

    H20 Loading Floor Hatch – Recessed Single Leaf Floor Door (BA-FD-H20-SL)

    BA-FD-H20-SL Floor Door for H20 Loading – Single Leaf

    Does your workplace receive H20-44-wheel loads? If so, add BA-FD-H20-SL Floor Door for H20 Loading – Single Leaf by Best Access Doors. BA-FD-H20-SL, adapted for off-street locations receiving AASHTO-designated H20-44-wheel loads, is the perfect solution for loading decks, manufacturing plants, warehouses, distribution centers, ports, and container yards.

    BA-FD-H20-SL's ¼" diamond-plated door reinforcement withstands up to a 16,000-pound load, as mandated by AASHTO standards.

    This aluminum floor hatch provides the highest standard of corrosion resistance, making it ideally suited for applications where vapor, moisture, and exposure to liquids are a concern. We have included integral anchor flanges so you can cast BAC-FD-H20-SL into concrete and masonry structures for a streamlined, hassle-free process!

    Take a Closer Look at BA-FD-H20-SL:

    • AASHTO Approved: With a ¼ reinforced diamond-plated door, BA-FD-H20-SL meets the criteria for AASHTO specifications for H20-44 traffic loading.
    • Improved Workplace Safety: Maintain better footing and a safer work environment with ¼" raised and angled plating on each door leaf, with a flush aluminum drop handle for easy access and a flush surface.
    • Superior Corrosion Resistance: BA-FD-H20-SL comprises mill-finished aluminum with stainless steel hinges so that you can maintain complete peace of mind, regardless of your application.
    • Secure Access: We have outfitted BA-FD-H20-SL's recessed drop handle with a staple for a padlock so you can restrict access to all but keyholders. BA-FD-H20-SL's stainless steel butt hinges are also tamperproof for added security
    • Comfortable Access: BA-FD-H20-SL's single-leaf design provides ample room and clearance space to transport equipment and materials.
    • Automatic Opening to 90 Degrees: BA-FD-H20-SL's red vinyl grip hold-open arms allow a fixed opening of up to 90 degrees for hands-free access with ample space to operate within.

    BA-FD-H20-SL's channel-frame construction provides a 1-½" drainage coupling system to minimize the potential transmission of water and other materials below the surface.

    Best Access Doors has adapted BAC-FD-H20-SL to indoor and outdoor applications, maximizing your utility and value!

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-FD-H20-SL Specifications:

      • Material: Aluminum door and frame; stainless steel hinges and hardware
      • Hinge: Stainless-steel butt hinges with tamperproof stainless-steel bolts and nuts
      • Latch: Flush aluminum drop handle with stainless steel slam lock
      • Frame: Angle frame with aluminum extrusion with an integral 1" anchor flange
      • Opening: Automatic hold open arm with vinyl grip for an opening to 90 degrees
      • Finish: Mill-finished aluminum

    สเปคสินค้าด้านเทคนิค
    • Unique ref.floor-hatch-h20-loading-access-door-single-leaf
    • Product familyFloor Hatch
    • กลุ่มผลิตภัณฑ์Standard Floor Hatch
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2024-01-09
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • วัสดุรองStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย