เผยแพร่สินค้าของคุณ
Safety Ladder Extension (BA-LERH)
Safety Ladder Extension (BA-LERH)
Safety Ladder Extension (BA-LERH)
    Best Access Doors

    Safety Ladder Extension (BA-LERH)

    BA-LERH LERH Safety Ladder Extension

    Enhance workplace safety and peace of mind with the LERH Safety Ladder Extension. This ladder extension minimizes workplace incidents, ensuring a secure and convenient access point to rooftop worksites. It easily connects to Best Access Door Roof Hatches, locking onto cap flashing for a reliable installation within minutes.

    BA-LERH's yellow powder coat ensures visibility even in low light and bad weather, while the durable alloyed construction resists corrosion from exposure to the elements. Installing the LERH is a breeze with basic tools, and its user-friendly design provides a stable and secure grip for personnel. It's the ideal solution for outdoor use, offering both safety and durability without the need for excessive maintenance.

    Why Choose BA-LERH:

    • Easy, Secure Installations: BA-LERH installs easily with minimal tools and within minutes with four hex head bolts.
    • Anti-Corrosive Construction: BA-LERH's highly durable metal alloy construction makes it exceptionally resistant to corrosion from elemental exposure.
    • Secure Grip: BA-LERH is optimized for a highly ergonomic, user-friendly design, which makes it easy for personnel to maintain a safe, stable, and secure grip.
    • High Visibility: BA-LERH's striking safety yellow is easily noticeable and will stand out for quick identification in low lighting and poor weather conditions.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    สเปคสินค้า
    • BA-LERH Specifications:

      • Dimensions: 24" high
      • Hardware: 4 hex head bolts with 4 washers
      • Material: Welded metal alloy with high visibility safety yellow powder coat
    สเปคสินค้าด้านเทคนิค
    • Unique ref.safety-ladder-extension
    • Product familyRoof Hatch
    • กลุ่มผลิตภัณฑ์Roof Hatch Accessory
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2020-03-01
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • วัสดุรองSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ประตูและบานประตู
    • IFC classificationObject
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 DescriptionAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors